Stainless Steel
Hinges
With Countersunk Thru Holes
GN 237-NI
RoHS Compliant
 
Specification
Information
Hinge body: Stainless steel, European standard 1.4308
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)

Shipping

For zinc die-cast version, see GN 237.
For certain minimum quantities, Type A in aluminum version available upon request.
*Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d2
Thru Hole
h1
h2
h3
h4
+0.5
l3
m1
m2
40
(1.57)
40
(1.57)
5
(.20)
5
(.20)
9
(.35)
5.5
(.22)
11
(.43)
16
(.63)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6
(.24)
6
(.24)
11.5
(.45)
6.5
(.26)
13
(.51)
21
(.83)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
8
(.31)
8
(.31)
15
(.59)
8.5
(.33)
17
(.67)
26
(1.02)
36
(1.42)
36
(1.42)