Metric Size, Stainless Steel
Arched Pull Handles
Tapped Type
GN 424



ISO 9001 Supplier

RoHS Compliant
 
Specification
Information

Handle: Stainless steel, matte brushed finish, European Standard 1.4305
(American Standard 303 series) 

Shipping

Arched handles GN 424 are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger.
Their shape blends well with modern design.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d
d1
Thread
l1
l2
h
t
min.
10
(.39)
M4 x 0.7
64
(2.52)
75
(2.95)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
96
(3.78)
111
(4.37)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
128
(5.04)
146
(5.75)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
160
(6.30)
181
(7.13)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
192
(7.56)
219
(8.62)
35
(1.38)
5
(.20)