Metric Size, Steel
Folding Cabinet U-Handles
With Recessed Tray
GN 425.4
 
GN 425.4

RoHS Compliant

GN 425.4
 
 
Specification
Information
Folding handle: Steel, chrome-plated
Tray: Zinc die-cast with RAL 9005 black powder-coated smooth finish    

Shipping

GN 425.4 folding cabinet U-handles with recessed tray are used in applications where the handle must not protrude more than 3 mm when in the folded position.
Handle mounts with four countersunk M4 screws.
Recessed tray give this handle added strength.
Folding handle and recessed tray are supplied as a complete assembly.
Stainless steel version available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
Handle Length
l2
l3
m1
m2
120
(4.72)
170
(6.69)
65
(2.56)
154
(6.06)
49
(1.93)