Metric Size, Technopolymer Plastic
Cylindrical Handles
Press-on Type

EN 519.1
wo

Elesa Model I.580N



Specification
Information

Hand knob: Technopolymer plastic (Polyamide), black matte finish    

Shipping

Elesa® original design plastic cylindrical knobs.  
The use of EN 519.1 eliminates the need for a thread on the shaft.
These cylindrical handles are driven over a lever using a plastic mallet. The shaft end should be slightly rounded or chamfered (30°).
In order to increase the elasticity, the bore is fitted with longitudinal ribs which provide a very firm seating of the handle onto the shaft.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore (h11)
d3 l1 l2
min.
8MGP1
Download the CAD
18
(.71)
B 8 15
(.59)
40
(1.57)
28
(1.10)
10MGP2
Download the CAD
21
(.83)
B 10 17
(.67)
50
(1.97)
35
(1.38)
10MGP3
Download the CAD
23
(.91)
B 10 19
(.75)
65
(2.56)
45
(1.77)
12MGP3
Download the CAD
23
(.91)
B 12 19
(.75)
65
(2.56)
45
(1.77)
12MGP4
Download the CAD
26
(1.02)
B 12 21
(.83)
80
(3.15)
50
(1.97)
14MGP4
Download the CAD
26
(1.02)
B 14 21
(.83)
80
(3.15)
50
(1.97)
15MGP5
Download the CAD
28
(1.10)
B 15 22
(.87)
90
(3.54)
60
(2.36)
16MGP5
Download the CAD
28
(1.10)
B 16 22
(.87)
90
(3.54)
60
(2.36)