8
Metric Size, Technopolymer Plastic
Revolving Mushroom Shaped Knobs
With Threaded Stud
EN 597

Elesa Model IEL+x
RoHS Compliant


 
Specification
Information

Hand knob: Technopolymer Elastomer plastic (TPE), semi-hard, 40 Shore D, matte black finish
Threaded stud: Steel, zinc-plated, blue passivated

Shipping

EN 597 revolving mushroom shaped knobs are used in applications that require friction-free turning action, such as vertically positioned handwheels or cranked handles.
The semi-hard material used, along with the knob shape, makes it very operator-friendly.
Maximum heat resistance of technopolymer plastic: 175° F (80° C).
For certain minimum quantities, other cap colors available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3 d4
l1 l2 l3 Int. Hex
A/F
10NGB0
Download the CAD
45
(1.77)
M10 x 1.5 12
(.47)
23
(.91)
64
(2.52)
17
(.67)
1
(.04)
5
(.20)