Metric Size, Technopolymer Plastic
Ergostyle® Fold-away Revolving Handles
With Securing Pin

EN 698.3
wo

Elesa Model EFH




ISO 9001 Supplier

RoHS Compliant
 
Specification
Information

Hand piece: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Spring loaded retractable mechanism: Steel, black oxide finish

Shipping

Elesa® original design technopolymer plastic Ergostyle® fold-away revolving handles.  
Special design of the handle provides the fingers with a safe and ergonomic grip, preventing them from slipping off. Semi-spherical end cap fits comfortably in the palm of the hand.  
Designed for applications for which, owing to safety or lack of space, handle must be folded into the resting position with minimum dimensions once the operation has been completed. Resistant to solvents, oils, grease and other chemical agents.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 d4 e l1 l2 l3 l4 l5 l6-0.2 r w
4NDC0
Download the CAD
20.5
(.81)
M4 x .7 16
(.63)
3
(.12)
1
(.04)
80.5
(3.17)
15
(.59)
5
(.20)
75
(2.95)
8.5
(.33)
3
(.12)
5.5
(.22)
90°
4NDC1
Download the CAD
22
(.87)
M4 x .7 16
(.63)
3
(.12)
1
(.04)
88.5
(3.48)
15
(.59)
5
(.20)
83
(3.27)
8.5
(.33)
3
(.12)
5.5
(.22)
90°
6NDC1
Download the CAD
22
(.87)
M6 x 1.0 20
(.79)
3
(.12)
.6
(.02)
93
(3.66)
19.5
(.77)
6
(.24)
87
(3.43)
8.5
(.33)
3
(.12)
7
(.28)
120°
6NDC2
Download the CAD
24.5
(.96)
M6 x 1.0 20
(.79)
3
(.12)
.6
(.02)
106
(4.17)
19.5
(.77)
6
(.24)
100
(3.94)
10.5
(.41)
3
(.12)
7
(.28)
120°
6NDC3
Download the CAD
26.5
(1.04)
M6 x 1.0 20
(.79)
3
(.12)
.6
(.02)
115
(4.53)
19.5
(.77)
6
(.24)
109
(4.29)
10.5
(.41)
3
(.12)
7
(.28)
120°