Metric Size, Technopolymer Plastic
Ergostyle® Revolving Handles
With Threaded Spindle

EN 698
wo

Elesa Model ECH+x





RoHS Compliant
 
Specification
Information

Hand piece: Special glass-fiber reinforced technopolymer plastic, black matte finish 
Threaded spindle: Zinc-plated steel, with internal hexagon

Shipping

Elesa® original design technopolymer plastic Ergostyle® revolving handles.  
Special design of the handle provides the fingers with a safe and ergonomic grip, preventing them from slipping off. Semi-spherical end cap fits comfortably in the palm of the hand.  
Resistant to solvents, oils, grease and other chemical agents.
For use on this handle: DIN 911 hex keys available.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3 d4 l1 l2 l3 Int. Hexagon
A/F
6NCG0
Download the CAD
20.5
(.81)
M6 x 1.0 10
(.39)
15
(.59)
65
(2.56)
13
(.51)
18.5
(.73)
3
(.12)
8NCG1
Download the CAD
22
(.87)
M8 x 1.25 12
(.47)
16
(.63)
73
(2.87)
15
(.59)
19
(.75)
4
(.16)
8NCG2
Download the CAD
24.5
(.96)
M8 x 1.25 12
(.47)
17.5
(.69)
86
(3.39)
15
(.59)
24
(.94)
4
(.16)
10NCG2
Download the CAD
24.5
(.96)
M10 x 1.50 12
(.47)
17.5
(.69)
86
(3.39)
17
(.67)

24
(.94)

5
(.20)
10NCG3
Download the CAD
26.5
(1.04)
M10 x 1.50 12
(.47)
18
(.71)
95
(3.74)
17
(.67)
25
(.98)
5
(.20)