Metric Size, Elastomer Technopolymer Plastic
Soft Mushroom Shaped Knobs
With Blind Bore

EN 718
Elesa Model IEL.N
wo




RoHS Compliant
 
Specification
Information
Knob body: Special elastomer technopolymer plastic, black matte finish, D 40 Shore hardness.  
Thumb cap: Technopolymer plastic, black matte finish
 

Elesa® original design technopolymer plastic mushroom shaped knobs.  
Resistant to solvents, oils, grease and other chemical agents. Push-fit onto a plain shaft made from h9 tolerance bright drawn stock bars.   Elastic coupling is not affected by vibrations and does not tend to loosen.  
To assemble, carefully fit handle onto slightly chamfered end of shaft and push as far as possible by hand; then tap handle.

See our technical section for tolerances of bore sizes.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number D d h L d1
10MGH0
Download the CAD
45
(1.77)
10
(.39)
50
(1.97)
65
(2.56)
21
(.83)
12MGH0
Download the CAD
45
(1.77)
12
(.47)
50
(1.97)
65
(2.56)
21
(.83)