Metric Size, Powdered Metal
Split Hubs
For Gear Lever Handles
GN 150
GN 150

GN 150 GN 150
Specification
Information

Body: Powdered metal, black oxide finish
Contact faces machined

Shipping

Split hubs GN 150 are distinguished by the method of
simple clamping to any shaft. This can be achieved with-
out prior machining of the shaft, eliminating clamping
parts and assembly work.
A further advantage is the positioning of the lever arm to
any required position.
Mounting shaft tolerance should be within H11 (+.002/-0"); to transmit higher torques the hub can be supplied with a keyway.
Gear Lever handles have to be ordered separately.
Gear lever handles, see GN 310
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Bore
b1
.2
b2 d3
Tapped
d4 I t
10MC47
Download the CAD
24
(.94)
10
(.394)
15.5
(.61)
13
(.51)
M8 x 1.25 10
(.39)
36
(1.42)
11
(.43)
12MC47
Download the CAD
24
(.94)
12
(.472)
15.5
(.61)
13
(.51)
M8 x 1.25 10
(.39)
36
(1.42)
11
(.43)
12MC48
Download the CAD
28
(1.10)
12
(.472)
17.5
(.69)
15
(.59)
M10 x 1.5 12
(.47)
41
(1.61)
14
(.55)
14MC48
Download the CAD
28
(1.10)
14
(.551)
17.5
(.69)
15
(.59)
M10 x 1.5 12
(.47)
41
(1.61)
14
(.55)
14MC49
Download the CAD
32
(1.26)
14
(.551)
19.5
(.77)
17
(.67)
M12 x 1.75 14
(.55)
45
(1.77)
16
(.63)
16MC49
Download the CAD
32
(1.26)
16
(.630)
19.5
(.77)
17
(.67)
M12 x 1.75 14
(.55)
45
(1.77)
16
(.63)