Metric Size, Steel
Gear Lever Handles
GN 310
GN 310

GN 310
GN 310
Specification
Information
Shafts: Steel, black oxide finish
Knobs: Black phenolic plastic
(Duroplast FS 31)

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
The choice of knobs can be made dependent on their
function and/or their modern design.
Split hubs, see GN 150.
Maximum heat resistance of phenolic plastic:  150°C (300°F).
For certain minimum quantities, inch size threads, special
threads and shaft lengths are available upon request.





CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
d2
Thread
d3
d5
d7
l2
l3
l5
l7
Ball
Knob
Tapered
Knob
Cylindrical
Handle
8
(.31)
63
(2.48)
M6 x 1.0
20
(.79)
20
(.79)
18
(.71)
9
(.35)
18
(.71)
30
(1.18)
40
(1.57)
8
(.31)
80
(3.15)
M6 x 1.0
20
(.79)
20
(.79)
18
(.71)
9
(.35)
18
(.71)
30
(1.18)
40
(1.57)
8
(.31)
100
(3.94)
M6 x 1.0
20
(.79)
20
(.79)
18
(.71)
9
(.35)
18
(.71)
30
(1.18)
40
(1.57)
10
(.39)
80
(3.15)
M8 x 1.25
25
(.98)
25
(.98)
21
(.83)
11
(.43)
22.5
(.89)
38
(1.50)
50
(1.97)
10
(.39)
100
(3.94)
M8 x 1.25
25
(.98)
25
(.98)
21
(.83)
11
(.43)
22.5
(.89)
38
(1.50)
50
(1.97)
10
(.39)
125
(4.92)
M8 x 1.25
25
(.98)
25
(.98)
21
(.83)
11
(.43)
22.5
(.89)
38
(1.50)
50
(1.97)
12
(.47)
100
(3.94)
M10 x 1.5
32
(1.26)
30
(1.18)
23
(.91)
14
(.55)
29
(1.14)
46
(1.81)
65
(2.56)
12
(.47)
125
(4.92)
M10 x 1.5
32
(1.26)
30
(1.18)
23
(.91)
14
(.55)
29
(1.14)
46
(1.81)
65
(2.56)
12
(.47)
160
(6.30)
M10 x 1.5
32
(1.26)
30
(1.18)
23
(.91)
14
(.55)
29
(1.14)
46
(1.81)
65
(2.56)
14
(.55)
125
(4.92)
M12 x 1.75
35
(1.38)
35
(1.38)
26
(1.02)
16
(.63)
32.5
(1.28)
53
(2.09)
80
(3.15)
14
(.55)
160
(6.30)
M12 x 1.75
35
(1.38)
35
(1.38)
26
(1.02)
16
(.63)
32.5
(1.28)
53
(2.09)
80
(3.15)
14
(.55)
200
(7.87)
M12 x 1.75
35
(1.38)
35
(1.38)
26
(1.02)
16
(.63)
32.5
(1.28)
53
(2.09)
80
(3.15)
16
(.63)
160
(6.30)
M14 x 2.0
40
(1.57)
35
(1.38)
28
(1.10)
18
(.71)
37
(1.46)
53
(2.09)
90
(3.54)
16
(.63)
200
(7.87)
M14 x 2.0
40
(1.57)
35
(1.38)
28
(1.10)
18
(.71)
37
(1.46)
53
(2.09)
90
(3.54)
16
(.63)
250
(9.84)
M14 x 2.0
40
(1.57)
35
(1.38)
28
(1.10)
18
(.71)
37
(1.46)
53
(2.09)
90
(3.54)