Inch and Metric Size, Phenolic Plastic
Locking Retractable Handles
With Securing Pin
MGR
MGR

MGR
MGR
Specification
Information

Hand piece: Shiny black phenolic plastic, revolving
Spring loaded retractable mechanism: Chrome plated
steel hub and zinc plated steel stem

Shipping

Retractable handles are suitable when the handle must
be withdrawn during automatic operation.
The handle is pulled out of its seating position and then
tilted.
A compression spring locks the handle in both end positions.
A positive lock is achieved in the operating position by way of a tapered seating located in the hub of the mechanism.
When mounting the retracting mechanism to its mating
surface, the securing pin gives the retractable handle
more torque stability.
Maximum heat resistance of phenolic plastic:  150°C (300°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
A
M
Tapped
D
N
d
Pin
F
G
E
L
H
B
S
1.10
(28)
1/4-20
.31
(8)
.39
(10)
.10
(2.5)
.16
(4)
.30
(7.5)
.79
(20)
4.13
(105)
4.13
(105)
3.35
(85)
.94
(24)
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
A
M
Tapped
D
N
d
Pin
F
G
E
L
H
B
S
21
(.83)
M5 x .8
7
(.28)
8
(.31)
2.5
(.10)
4
(.16)
6.3
(.25)
16.5
(.65)
66.5
(.62)
69
(2.72)
50
(1.97)
19
(.75)
23
(.91)
M5 x .8
7
(.28)
8
(.31)
2.5
(.10)
4
(.16)
6.3
(.25)
16.5
(.65)
71.5
(.81)
74
(2.91)
55
(2.17)
20
(.79)
25
(.98)
M6 x 1.0
8
(.31)
8
(.31)
2.5
(.10)
4
(.16)
7.5
(.30)
16.5
(.65)
81.5
(3.21)
84
(3.31)
65
(2.56)
21
(.83)
28
(1.10)
M6 x 1.0
8
(.31)
10
(.39)
2.5
(.10)
4
(.16)
7.5
(.30)
20
(.79)
105
(4.13)
105
(4.13)
85
(3.35)
24
(.94)