JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 5 - Handwheels
  In This Section:
  Solid Disk Handwheels
  Spoked Handwheels
  Safety Clutch Handwheels
  Safety Clutch Assemblies
  Position Indicators
  Handwheels with Position Indicators

Handwheels, Clutch Assemblies and Position Indicators

Handwheels are ideal for any application where general or precise adjustments need to be made via a turning mechanism. We offer an excellent selection of handwheel types, including solid disk, and those with two, three or more spokes. They are available without handles, or with revolving or retractable handles. Materials offered include steel, stainless steel, aluminum, cast iron, and a variety of plastics.

For applications requiring added safety features, we offer handwheels with safety clutches as well as separate clutch assemblies.

When handwheel movement is used for fine adjustment, the use of position indicators can be essential. We offer position indicator themselves as well as handwheels with such indicators built-in. These are also available in metal or plastic, and can be ordered to suit the specific movements and scale of the application.

Special modifications available:
   - plain or tapped holes
   - square broached holes
   - keyways
   - cross holes

   - set screw holes
   - threaded studs
   - shaft configurations
   - colors
   - alternative handles
Handwheels and position indicators are also referred to as:
hand wheels, solid disk handwheels, spoked handwheels, 2 spoked hand wheels, 3 spoked hand wheels, valve hand wheels, machine hand wheels, clutch hand wheels, clutch mechanisms, clutch wheels, turning wheels, counters, dial indicators, digital indicators
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about handwheels on the J.W. Winco blog

 
 

Solid Disk Handwheels

  GN 923 - Flat-Faced Aluminum Solid Disk Handwheels with or without Handle GN 923
Flat-Faced Aluminum Solid Disk Handwheels with or without Handle
GN 923.3 - Flat-Faced Aluminum Solid Disk Handwheels with Recessed Locking Handle GN 923.3
Flat-Faced Aluminum Solid Disk Handwheels with Recessed Locking Handle
GN 923.7 - Flat-Faced Aluminum Solid Disk Handwheels with Recessed Safety Handle GN 923.7
Flat-Faced Aluminum Solid Disk Handwheels with Recessed Safety Handle
GN 321 - Polished Aluminum Solid Disk Handwheels with or without Handle GN 321
Polished Aluminum Solid Disk Handwheels with or without Handle
GN 321.7 - Aluminum Solid Disk Handwheels with Safety Retractable Handle GN 321.7
Aluminum Solid Disk Handwheels with Safety Retractable Handle
  GN 323 - Black Aluminum Solid Disk Handwheels GN 323
Black Aluminum Solid Disk Handwheels
DIN 3670 - Aluminum Solid Disk Handwheels DIN 3670
Aluminum Solid Disk Handwheels
SHA/SHA-MEP - Nylon Plastic Solid Disk Handwheels with or without Handle SHA/SHA-MEP
Nylon Plastic Solid Disk Handwheels with or without Handle
SHA-MRP - Nylon Plastic Solid Disk Handwheels with Retractable Handle SHA/MRP
Nylon Plastic Solid Disk Handwheels with Retractable Handle
EN 521 - Technopolymer Plastic Solid Disk Handwheels with or without Handle EN 521
Technopolymer Plastic Solid Disk Handwheels with or without Handle
  EN 521.3 - Technopolymer Solid Plastic Disk Handwheels with Retractable Handle EN 521.3
Technopolymer Solid Plastic Disk Handwheels with Retractable Handle
EN 521.7 - Technopolymer Plastic Solid Disk Handwheels with Safety Retractable Handle EN 521.7
Technopolymer Plastic Solid Disk Handwheels with Safety Retractable Handle
EN 621 - Ergostyle® Technopolymer Plastic Solid Disk Handwheels with Revolving Handle EN 621
Ergostyle® Technopolymer Plastic Solid Disk Handwheels with Revolving Handle
EN 621.3 - Ergostyle® Technopolymer Plastic Solid Disk Handwheels with Retractable Handle EN 621.3
Ergostyle® Technopolymer Plastic Solid Disk Handwheels with Retractable Handle
EN 520 - Phenolic Plastic Solid Disk Handwheels with or without Handle EN 520
Phenolic Plastic Solid Disk Handwheels with or without Handle
  EN 520.3 - Phenolic Plastic Solid Disk Handwheels with Retractable Handle EN 520.3
Phenolic Plastic Solid Disk Handwheels with Retractable Handle
EN 524 - Technopolymer Plastic Solid Disk Handwheels with or without Handle EN 524 Technopolymer Plastic Solid Disk Handwheels with or without Handle EN 524.3 - Technopolymer Plastic Solid Disk Handwheels with Retractable Handle EN 524.3
Technopolymer Plastic Solid Disk Handwheels with Retractable Handle
VPRA/MS - Phenolic Plastic Solid Disk Handwheels with Revolving Handle with Stainless Steel Hub VPRA/MS
Phenolic Plastic Solid Disk Handwheels with Revolving Handle with Stainless Steel Hub
VPRA/VPRA-M - Phenolic Plastic Solid Disk Handwheels with or without Handle VPRA/VPRA-M
Phenolic Plastic Solid Disk Handwheels with or without Handle
  VPRA/MR - Phenolic Plastic Disk Handwheels with Retractable Handle VPRA/MR
Phenolic Plastic Disk Handwheels with Retractable Handle
GN 226-TP - Nylon Plastic Knurled Handwheels GN 226-TP
Nylon Plastic Knurled Handwheels
GN 226.1 - Aluminum Cover Disks for GN 226 Handwheel GN 226.1
Aluminum Cover Disks for GN 226 Handwheel
 

Spoked Handwheels

  GN 924 - Flat-Faced Aluminum Spoked Handwheels with or without Handle GN 924
Flat-Faced Aluminum Spoked Handwheels with or without Handle
GN 924.3 - Flat-Faced Aluminum Spoked Handwheels with Recessed Locking Handle GN 924.3
Flat-Faced Aluminum Spoked Handwheels with Recessed Locking Handle
GN 924.7 - Flat-Faced Aluminum Spoked Handwheels with Recessed Safety Handle GN 924.7
Flat-Faced Aluminum Spoked Handwheels with Recessed Safety Handle
GN 322 - Polished Aluminum Two Spoked Handwheels with or without Handle GN 322
Polished Aluminum Two Spoked Handwheels with or without Handle
GN 322.3 - Polished Aluminum Two Spoked Handwheels with Locking Retractable Handle GN 322.3
Polished Aluminum Two Spoked Handwheels with Locking Retractable Handle
  GN 322.7 - Aluminum Two Spoked Handwheels with Safety Retractable Handle GN 322.7
Aluminum Two Spoked Handwheels with Safety Retractable Handle
GN 324 - Black Aluminum Two Spoked Handwheels with or without Handle GN 324
Black Aluminum Two Spoked Handwheels with or without Handle
EN 522 - Technopolymer Plastic Two Spoked Handwheels with or without Handle EN 522
Technopolymer Plastic Two Spoked Handwheels with or without Handle
EN 522.3 - Technopolymer Plastic Two Spoked Handwheels with Retractable Handle EN 522.3
Technopolymer Plastic Two Spoked Handwheels with Retractable Handle
EN 622 - Ergostyle® Plastic Two Spoked Handwheels with or without Handle EN 622
Ergostyle® Plastic Two Spoked Handwheels with or without Handle
  EN 622.3 - Ergostyle® Plastic Two Spoked Handwheels with Retractable Handle EN 622.3
Ergostyle® Plastic Two Spoked Handwheels with Retractable Handle
DIN 950-AL - Polished Aluminum Spoked Handwheels with or without Handle DIN 950-AL
Polished Aluminum Spoked Handwheels with or without Handle
DIN 950-CI - Cast Iron Spoked Handwheels with or without Handle DIN 950-CI
Cast Iron Spoked Handwheels with or without Handle
V3RA/V3RA-MEP - Nylon Plastic Three Spoked Handwheels with or without Handle V3RA/V3RA-MEP
Nylon Plastic Three Spoked Handwheels with or without Handle
V3RA/MRE - Nylon Plastic Three Spoked Handwheels with Retractable Handle V3RA/MRE
Nylon Plastic Three Spoked Handwheels with Retractable Handle
  EN 950 - Phenolic Plastic Three Spoked Handwheels with or without Handle EN 950
Phenolic Plastic Three Spoked Handwheels with or without Handle
VRAF/VRAF-M - Phenolic Plastic Three Spoked Handwheels with or without Handle VRAF/VRAF-M
Phenolic Plastic Three Spoked Handwheels with or without Handle
VRAF/MR - Phenolic Plastic Spoked Handwheels with Retractable Handle VRAF/MR
Phenolic Plastic Spoked Handwheels with Retractable Handle
EN 940 - Phenolic Plastic Three Spoked Handwheels with or without Handle EN 940
Phenolic Plastic Three Spoked Handwheels with or without Handle
GN 949 - Stainless Steel Three Spoked Handwheels with or without Handle GN 949
Stainless Steel Three Spoked Handwheels with or without Handle
  GN 227.1 - Steel Spoked Handwheels GN 227.1
Steel Spoked Handwheels
GN 227.2 - Stainless Steel Spoked Handwheels with or without Handle GN 227.2
Stainless Steel Spoked Handwheels with or without Handle
GN 227 - Pressed Steel Valve Handwheels GN 227
Pressed Steel Valve Handwheels

 

Safety Clutch Handwheels

  GN 321.4 - Solid Disk Aluminum Handwheels with Friction Bearing Safety Clutch GN 321.4
Solid Disk Aluminum Handwheels with Friction Bearing Safety Clutch
GN 321.5 - Solid Disk Aluminum Handwheels with Needle Bearing Safety Clutch GN 321.5
Solid Disk Aluminum Handwheels with Needle Bearing Safety Clutch
GN 321.6 - Aluminum Solid Disk Handwheels with Needle Bearing Safety Clutch GN 321.6
Aluminum Solid Disk Handwheels with Needle Bearing Safety Clutch
GN 323.4 - Black Solid Disk Aluminum Handwheels with Friction Bearing Safety Clutch GN 323.4
Black Solid Disk Aluminum Handwheels with Friction Bearing Safety Clutch
GN 323.5 - Black Solid Disk Aluminum Handwheels with Needle Bearing Safety Clutch GN 323.5
Black Solid Disk Aluminum Handwheels with Needle Bearing Safety Clutch
  GN 322.4 - Polished Aluminum Handwheels with Friction Bearing Safety Clutch GN 322.4
Polished Aluminum Handwheels with Friction Bearing Safety Clutch
GN 322.5 - Polished Aluminum Handwheels with Needle Bearing Safety Clutch GN 322.5
Polished Aluminum Handwheels with Needle Bearing Safety Clutch
       
 

Safety Clutch Assemblies

  GN 000.4 - Steel Safety Clutch Assemblies with Friction Bearing GN 000.4
Steel Safety Clutch Assemblies with Friction Bearing
GN 000.5 - Steel Safety Clutch Assemblies with Needle Bearing GN 000.5
Steel Safety Clutch Assemblies with Needle Bearing
           
 

Position Indicators

  DA 02 - High Impact Plastic Digital Position Indicators DA 02
High Impact Plastic Digital Position Indicators
DA 04 - High Impact Plastic Digital Position Indicators DA 04
High Impact Plastic Digital Position Indicators
DA 05/1 - Zinc Die-Cast Digital Position Indicators DA 05/1
Zinc Die-Cast Digital Position Indicators
DA 08 - Aluminum Digital Position Indicators DA 08
Aluminum Digital Position Indicators
DA 09S - High Impact Plastic Digital Position Indicators DA 09S
High Impact Plastic Digital Position Indicators
  DA 10 - High Impact Plastic Digital Position Indicators DA 10
High Impact Plastic Digital Position Indicators
               
 

Handwheels with Position Indicators

  S - S Series Position Indicators S
S Series Position Indicators
SZ - SZ Series Position Indicators SZ
SZ Series Position Indicators
GN 323.8 - Black Aluminum Disk Handwheels for Position Indicators with or without Handle GN 323.8
Black Aluminum Disk Handwheels for Position Indicators with or without Handle
EN 000.8 - Plastic Position Indicators for GN 323.8 Handwheel EN 000.8
Plastic Position Indicators for GN 323.8 Handwheel
HK/HKL - Aluminum Disk Handwheels with Position Indicators HK/HKL
Aluminum Disk Handwheels with Position Indicators
  HKS 18 - Two-Spoked Aluminum Handwheels with Position Indicators HKS 18
Two-Spoked Aluminum Handwheels with Position Indicators
HST 6/HR 11 - Knurled Aluminum Handwheels with Position Indicators HST 6/HR 11
Knurled Aluminum Handwheels with Position Indicators
HS/HSL - Solid Disk Aluminum Handwheels with Position Indicators HS/HSL
Solid Disk Aluminum Handwheels with Position Indicators
HST 7 - Lobed Aluminum Handwheels with Position Indicators HST 7
Lobed Aluminum Handwheels with Position Indicators
HST 8/HST 11 - Lobed Aluminum Handwheels with Position Indicators HST 8/HST 11
Lobed Aluminum Handwheels with Position Indicators

J.W. Winco, Inc. © 2011 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351