Metric Size, 
High Impact Plastic Digital Position Indicators

Type DA 10 . . .
DA 10
wo
DA10
RoHS Compliant
DA10 DA10 DA10

Specification
Housing: High impact nylon 6 plastic
Orange RAL 2004 or Black RAL 9005
Weight approximately .1 kg
Maximum operating temperature: +80° C
Counter: 5 digits, maximum 99999
Digit size approximately 6mm
Standard bore: 25mm or 30mm, H7 tolerance (standard)

Due to the complexity of ordering position indicators, for price and delivery on parts on this page, please contact a salesperson.

Information
Compact indicator for larger spindles. Options include
special displays (e.g. inch display from metric spindles);
reducing sleeves for various shaft diameters; axial seal-
ing against dust; solvent-resistant mineral glass viewing window; dustproof axial seal.
Available with counter placement options 12 (same as
02), 14 (same as 04), 16 (same as 06), 17 (same as 07)
See placement options for diagrams. Download the CAD
For CAD download instructions, click HERE
Ordering Example
Dimensions in millimeters
Spindle Pitch
Reading After One Revolution
Max. RPM
1
000.10
0001.0
00010
1500

1.5

0001.5

000.15

00015

1000

2
000.20
0002.0
00020
750
2.5
000.25
0002.5
00025
600
3
000.30
0003.0
00030
500
4
000.40
0004.0
00040
400
5
000.50
0005.0
00050
300
6
000.60
0006.0
00060
250
8
000.80
0008.0
00080
180
10
00.100
001.00
00100
150
da10od