Inch and Metric Size, Technopolymer Plastic
Ergostyle® Solid Handwheels
With Locking Retractable Handle

EN 621.3
wo

Elesa Model ESW + IR





ISO 9001 Supplier

Call for
ROHS Compliance
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Special high-impact strength technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Locking retractable handle: Black oxide steel mechanism and stem, technopolymer plastic revolving handle  
Cover cap: Technopolymer plastic, black is standard, matte finish, supplied but not assembled, press-fit, removable with screwdriver  

To specify one of the other Ergostyle® colors for cover cap, replace "C1" in part number with the appropriate suffix:  
C2 - Orange, RAL 2004

C3 - Gray, RAL 7035

C4 - Yellow, RAL 1021

C5 - Blue, RAL 5024

C6 - Red, RAL 3000

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic Ergostyle® solid handwheels.  
Designed for applications for which, owing to safety or lack of space, handle must be folded into the resting position with minimum dimensions once the operation has been completed.
Rim has internal rear lobes for better gripping of handwheel.
Special two-volume design of the handle provides fingers with a safe and ergonomic grip, preventing them from slipping off.  
Semi-spherical end cap fits comfortably in the palm of the hand.  
Resistant to solvents, oils, grease and other chemical agents. Countersunk washers for handwheel retention, see GN 184.
Special inch and metric bores available upon request.  
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Bore
d3 d4 d5 d6 d7 b h l1 l2 Handle
Dia.
R
3BFC2/C1
Download the CAD
4.92
(125)
.375  1.02
(26)
.94
(24)
1.38
(35)
1.14
(29)
1.22
(31)
1.24
(31.5)
.53
(13.5)
1.06
(27)
1.67
(42.5)
.79
(20)
1.85
(47.0)
4BFC3/C1
Download the CAD
5.91
(150)
.500  1.02
(26)
.94
(24)
1.50
(38)
1.26
(32)
1.34
(34)
1.40
(35.5)
.61
(15.5)
1.18
(30)
1.87
(47.5)
.87
(22)
2.24
(57.0)
4BFC4/C1
Download the CAD
6.93
(176)
.500  1.38
(35)
1.30
(33)
1.73
(44)
1.42
(36)
1.54
(39)
1.56
(39.5)
.89
(22.5)
1.10
(28)
2.07
(52.5)
.94
(24)
2.76
(70.0)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore
d3 d4 d5 d6 d7 b h l1 l2 Handle
Dia.
R
12MFC2/C1
Download the CAD
125
(4.92)
12  26
(1.02)
24
(.94)
35
(1.38)
29
(1.14)
31
(1.22)
31.5
(1.24)
13.5
(.53)
27
(1.06)
42.5
(1.67)
20
(.79)
47
(1.85)
14MFC3/C1
Download the CAD
150
(5.91)
14  26
(1.02)
24
(.94)
38
(1.50)
32
(1.26)
34
(1.34)
35.5
(1.40)
15.5
(.61)
30
(1.18)
47.5
(1.87)
22
(.87)
57
(2.24)
16MFC4/C1
Download the CAD
176
(6.93)
16  35
(1.38)
33
(1.30)
44
(1.73)
36
(1.42)
39
(1.54)
39.5
(1.56)
22.5
(.89)
28
(1.10)
52.5
(2.07)
24
(.94)
70
(2.76)