Inch and Metric Size, Technopolymer Plastic
Ergostyle® Two-Spoked Handwheels
With or Without Revolving Handle

EN 622
wo

Elesa Model ETW + 1



Call for
ROHS Compliance
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: special high-impact strength technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Revolving handle: Technopolymer plastic hand piece, black matte finish, zinc-plated steel threaded spindle, EN 698  
Cover caps: Technopolymer plastic, black is standard, matte finish, supplied but not assembled, press-fit, removable with screwdriver  

To specify one of the Ergostyle® colors for color cap, recplace "C1" in part number with the appropriate suffix:  
C2 - Orange, RAL 2004

C3 - Gray, RAL 7035

C4 - Yellow, RAL 1021

C5 - Blue, RAL 5024

C6 - Red, RAL 3000

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic Ergostyle® two spoked handwheels.  
Handwheel rim designed to guarantee a safer and more comfortable grip for turning with both hands and also for high torque values.  
Special two-volume design of the handle provides fingers with a safe and ergonomic grip, preventing them from slipping off.  
Semi-spherical end cap fits comfortably in the palm of the hand.  
Resistant to solvents, oils, grease and other chemical agents. Countersunk washers for handwheel retention, see GN 184.
Special inch and metric bores available upon request.  
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Bore
d3
d4
d5
d6
b
l1
l2
Handle
Dia.
Handle
Length
Handle
Thread
R
With
Handle
Without
Handle
4.88
(124)
.375 
.87
(22)
.79
(20)
1.22
(31)
1.02
(26)
.87
(22)
.87
(22)
1.73
(44)
.87
(22)
2.87
(73)
M8 x 1.25
1.89
(48)
6.30
(160)
.500 
1.02
26)
.94
(24)
1.57
(40)
1.24
(31.5)
.98
(25)
1.06
(27)
2.01
(51)
.94
(24)
3.39
(86)
M10 x 1.5
2.56
(65)
7.87
(200)
.625 
1.18
(30)
1.10
(28)
1.97
(50)
1.42
(36)
1.10
(28)
1.34
(34)
2.40
(61)
1.02
(26)
3.74
(95)
M10 x 1.5
3.31
(84)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Bore
d3
d4
d5
d6
b
l1
l2
Handle
Dia.
Handle
Length
Handle
Thread
R
With
Handle
Without
Handle
124
(4.88)
12 
22
(.87)
20
(.79)
31
(1.22)
26
(1.02)
22
(.87)
22
(.87)
44
(1.73)
22
(.87)
73
(2.87)
M8 x 1.25
48
(1.89)
160
(6.30)
14 
26
(1.02)
24
(.94)
40
(1.57)
31.5
(1.24)
25
(.98)
27
(1.06)
51
(2.01)
24
(.94)
86
(3.39)
M10 x 1.5
65
(2.56)
200
(7.87)
20 
30
(1.18)
28
(1.10)
50
(1.97)
36
(1.42)
28
(1.10)
34
(1.34)
61
(2.40)
26
(1.02)
95
(3.74)
M10 x 1.5
84
(3.31)