Inch and Metric Size, Aluminum
Two Spoked Handwheels
With or Without Revolving Handle
GN 322
GN 322

ISO 9001 Supplier

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 322
Specification
Information

Handwheel body: Aluminum, gravity die-cast
Contact face of hub machined
Inner Spokes: Matte gray shot blasted satin finish
Handwheel rim: Turned and highly polished on all sides
Rim is concentric and square to bore
Type R revolving handle (as in photo and line drawing above): Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798 series
Type D revolving handle: Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 598 series

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Two-spoked handwheels GN 322 are distinguished by modern design.
The highly polished rim and the shot blast finish do not, for most applications, require painting or other surface treatments.
Countersunk washers for handwheel retention, see GN 184.
Two-spoked handwheels matte black plastic coated, see GN 324.
Special inch and metric bores are available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - With or Without Type R Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
Handle
Handle
Thread
Handle Length
With
Handle
Without
Handle
4.92
(125)
.500
1.22
(31)
.59
(15)
.71
(18)
1.30
(33)
.87
(22)
M8 x 1.25
2.32
(59)
5.51
(140)
.625
1.42
(36)
.65
(16.5)
.75
(19)
1.42
(36)
.87
(22)
M8 x 1.25
2.32
(59)
6.30
(160)
.500
1.42
(36)
.71
(18)
.79
(20)
1.54
(39)
.94
(24)
M10 x 1.5
2.91
(74)
.625
7.87
(200)
.625
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
.94
(24)
M10 x 1.5
2.91
(74)
.750
9.84
(250)
.750
1.89
(48)
.91
(23)
1.10
(28)
2.01
(51)
.98
(25)
M10 x 1.5
3.31
(84)
Metric Table - With or Without Type R Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
Handle
Handle
Thread
Handle
Length
With
Handle
Without
Handle
125
(4.92)
8
31
(1.22)
15
(.59)
18
(.71)
33
(1.30)
22
(.87)
M8 x 1.25
59
(2.32)
12
140
(5.51)
14
36
(1.42)
16.5
(.65)
19
(.75)
36
(1.42)
22
(.87)
M8 x 1.25
59
(2.32)
160
(6.30)
9
36
(1.42)
18
(.71)
20
(.79)
39
(1.54)
24
(.94)
M10 x 1.5
74
(2.91)
14
200
(7.87)
12
42
(1.65)
20.5
(.81)
24
(.94)
45
(1.77)
24
(.94)
M10 x 1.5
74
(2.91)
18
250
(9.84)
12
48
(1.89)
23
(.91)
28
(1.10)
51
(2.01)
25
(.98)
M10 x 1.5
84
(3.31)
22
Inch Table - With Type D Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
Handle
Thread
l4
4.92
(125)
.500
1.22
(31)
.59
(15)
.71
(18)
1.30
(33)
.91
(23)
M8 x 1.25
2.66
(67.5)
5.51
(140)
.625
1.42
(36)
.65
(16.5)
.75
(19)
1.42
(36)
.91
(23)
M8 x 1.25
2.66
(67.5)
6.30
(160)
.500
1.42
(36)
.71
(18)
.79
(20)
1.54
(39)
1.02
(26)
M10 x 1.5
3.25
(82.5)
.625
7.87
(200)
.625
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
1.02
(26)
M10 x 1.5
3.25
(82.5)
.750
9.84
(250)
.750
1.89
(48)
.91
(23)
1.10
(28)
2.01
(51)
1.10
(28)
M10 x 1.5
3.64
(92.5)
Metric Table - With Type D Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
Handle
Handle
Thread
Handle
Length
125
(4.92)
8
31
(1.22)
15
(.59)
18
(.71)
33
(1.30)
23
(.91)
M8 x 1.25
67.5
(2.66)
12
140
(5.51)
14
36
(1.42)
16.5
(.65)
19
(.75)
36
(1.42)
23
(.91)
M8 x 1.25
67.5
(2.66)
160
(6.30)
9
36
(1.42)
18
(.71)
20
(.79)
39
(1.54)
26
(1.02)
M10 x 1.5
82.5
(3.25)
14
200
(7.87)
12
42
(1.65)
20.5
(.81)
24
(.94)
45
(1.77)
26
(1.02)
M10 x 1.5
82.5
(3.25)
18
250
(9.84)
12
48
(1.89)
23
(.91)
28
(1.10)
51
(2.01)
28
(1.10)
M10 x 1.5
92.5
(3.64)
22