|
Specification
Handwheel: Die-cast aluminum
Revolving handle (optional): Black phenolic plastic
grip
with zinc plated steel threaded stem
Scale type used: "S" series ("SZ" series, 80 diameter
only,
available upon request)
Surface:
"B" - Without varnish (standard)
"C" - Plastic-coated, hammer finish, light grey
"CS" - Plastic-caoted, black RAL 9005, matte finish
Handle thread:
"OG" - Without handle thread
or M6, M8, M10 - With handle thread
Bore diameter:
"d pre-dr." - Pre-drilled (standard) to size d min.
in table
or d max. in table, in mm steps (H7)
Key groove:
"OP" - Without key groove (standard)
"JS9" - Transition fit (according to DIN 6885 T1)
"P9" - Press fit (according to DIN 6885 T1)
Pin hole (only, without key groove):
"OS" - Without pin hole (standard)
"No. x dia./12" - No. of pinholes x diameter (3.8,
4.8 or 5.8) / 12
Hub thread:
"ONG" - Without hub thread (standard)
"No. x dia./12" - No. of hub threads x diameter
(M4, M6 or M8) / 12
Turned-down hub:
"OAN" - Without turned-down hub (standard)
"Circumference x length" - Desired hub circumference
(f7) x length
Position indicator mounted (separate ordering of
indicator necessary):
"PM" - Position indicator mounted (standard)
"PS" - Position indicator separate
|
|
Due to the
complexity of ordering position indicators,
for price and delivery on parts on this page,
please contact a salesperson. |

|
Information
Handwheels with position indicators are used in
equipment where fine adjustment and/or adjustment control
is
essential to the operation of the equipment.
HK / HKL handwheels can be used very flexibly due
to the available selection of diameters. Various
options available as shown under Specification. |