Metric Size, 
Two-Spoked Aluminum Handwheels

with Position Indicators
HKS 18
wo
HK / HKL
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
 

Specification
Handwheel: Duroplast, black
Hub:  Die-case aluminum
Scale type used: "S" series ("SZ" series available upon request)
Surface:
"B" - Without varnish (standard)
"C" - Plastic-coated, hammer finish, light gray
Bore diameter:
"d pre-dr." - Pre-drilled (standard) to size d min. in table
or d max. in table, in mm steps (H7)
Key groove:
"OP" - Without key groove (standard)
"JS9" - Transition fit (according to DIN 6885 T1)
"P9" - Press fit (according to DIN 6885 T1)
Pin hole (only, without key groove):
"OS" - Without pin hole (standard)
"No. x dia./12" - No. of pinholes x diameter (3.8, 4.8 or 5.8) / 12
Hub thread:
"ONG" - Without hub thread (standard) 
"No. x dia./12" - No. of hub threads x diameter (M4, M6 or M8) / 12
Turned-down hub:
"OAN" - Without turned-down hub (standard)
"Circumference x length" - Desired hub circumference (f7) x length
Position indicator mounted (separate ordering of indicator necessary):
"PM" - Position indicator mounted (standard)
"PS" - Position indicator separate

Due to the complexity of ordering position indicators, for price and delivery on parts on this page, please contact a salesperson.

Information
Handwheels with position indicators are used in equipment where fine adjustment and/or adjustment control is essential to the operation of the equipment.  Operator-friendly two-spoke design.  Various options available as shown under Specification.
Ordering Example
For CAD download instructions, click HERE

Dimensions in:

millimeters
(inches)

Handwheel Type
Scale Type
D
d Min. Bore
d Max. Bore
d1
d2
a
b
c
e
"I" Max. Ratio
Unit Weight (kg)
HKS 18
Download the CAD
S80
180
(7.09)
8
(.31)
30
(1.18)
45
(1.77)
95
(3.74)
75
(2.95)
28
(1.10)
23
(.91)
28
(1.10)
625
.9
spacer4