Metric Size, 
Lobed Aluminum Handwheels

with Position Indicators
HST 8 / HST 11
wo
HK / HKL


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
 

Specification
Handwheel: Die-cast aluminum
Scale type used: "S" series ("SZ" series, 80 diameter only, 
available upon request)
Surface:
"B" - Without varnish (standard)
"CS" - Plastic-coated, black RAL 9005 matte
Others available upon request
Bore diameter:
"d pre-dr." - Pre-drilled (standard) to size d min. in table
or d max. in table, in mm steps (H7)
Key groove:
"OP" - Without key groove (standard)
"JS9" - Transition fit (according to DIN 6885 T1)
"P9" - Press fit (according to DIN 6885 T1)
Pin hole (only, without key groove):
"OS" - Without pin hole (standard)
"No. x dia./12" - No. of pinholes x diameter (3.8, 4.8 or 5.8) / 12
Hub thread:
"ONG" - Without hub thread (standard) 
"No. x dia./12" - No. of hub threads x diameter (M4, M6 or M8) / 12
Turned-down hub:
"OAN" - Without turned-down hub (standard)
"Circumference x length" - Desired hub circumference (f7) x length
Position indicator mounted (separate ordering of indicator necessary):
"PM" - Position indicator mounted (standard)
"PS" - Position indicator separate

Due to the complexity of ordering position indicators, for price and delivery on parts on this page, please contact a salesperson.

Information
Handwheels with position indicators are used in equipment where fine adjustment and/or adjustment control is essential to the operation of the equipment.  Designed as a compact star grip.  Various options available as shown under Specification.
Ordering Example
For CAD download instructions, click HERE

Dimensions in:

inches
(millimeters)

Handwheel Type
Scale Type
D
d Min. Bore
d Max. Bore
d1
d2
a
b
c
e
"i" Max. Ratio
Unit Weight (kg)
HST 8
Download the CAD
S50
75
(2.95)
6
(.24)
12
(.47)
20
(.79)
60
(2.36)
43
(1.69)
10
(.39)
10
(.39)
13
(.51)
500
.2
HST 11
Download the CAD
S80
110
(4.33)
7
(.28)
16
(.63)
30
(1.18)
95
(3.74)
56
(2.20)
14
(.55)
17
(.67)
22
(.87)
625
.5
spacer4