Metric Size, 
S Series Position Indicators
S
wo
S
RoHS Compliant

This line drawing is movable on the
page...just click and drag!
S  

Specification
Housing: Solid fiber-glass reinforced plastic 
Housing type options:
N - Dust proof (standard)
P - Oil filled (protects against vibration and shock)
W - Water tight
Standard ratios: ("I"=input/output) (see How to Calculate the Gear Ratio)
1  2  3  6  8  10  12  15  18  20
24  30  32  36  48  50  60  72  84
96  100  120  150  200
S 80 and S120 also in 480, 500, 600 and 625, not in 32
Reading after one revolution
*Special ratios available upon request
Directional reading:
"I" - Clockwise
"E" - Counterclockwise
Pointer:
"1" - Pointer continuously geared
"2" - One pointer geared, one pointer runs 1:1
Cover glass:
"S" - Plastic (standard)
"A" - Plastic, acetone-resistant (only available on S 80)
Zero reset:
"ON" - Without (standard)
"MN" - With (only available on S 80 and S 120)
Scale:
"N" - Normal, related to gear ratio (standard)
"VK" - Custom (customer-defined artwork)
Scale printing:
"C1" - One color (standard)
"C2" - Two colors
"C3" - Three colors

Due to the complexity of ordering position indicators, for price and delivery on parts on this page, please contact a salesperson.

Information
Used for installation in handwheels on horizontal control shafts. Gravity drive system (weighted plate) requires no adjustment after installation. Rotation of indicator is transmitted to counter through an internal gear set. High stability as a result of a doubly supported pointer shaft. Various options available as shown under Specification.
Ordering Example
For CAD download instructions, click HERE

Dimensions in:

inches
(millimeters)

Indicator Type
Scale Diameter
Housing Type
D
d
a
b
c
f
"i" Maximum Ratio
Unit Weight (kg)
S 50
Download the  CAD
46
(1.81)
N
52
(2.05)
50
(1.97)
12
(.47)
15
(.59)
29.2
(1.15)
4
(.16)
500
.1
S 50
Download the  CAD
46
(1.81)
P
52
(2.05)
50
(1.97)
12
(.47)
15
(.59)
29.2
(1.15)
4
(.16)
500
.1
S 50
Download the  CAD
46
(1.81)
W
52
(2.05)
50
(1.97)
12
(.47)
15
(.59)
29.2
(1.15)
4
(.16)
500
.1
S 70
Download the  CAD
70
(2.76)
N
67
(2.94)
65
(2.56)
11
(.43)
16
(.63)
28.5
(1.12)
5
(.20)
500
.1
S 70
Download the  CAD
70
(2.76)
P
67
(2.94)
65
(2.56)
11
(.43)
16
(.63)
28.5
(1.12)
5
(.20)
500
.1
S 70
Download the  CAD
70
(2.76)
W
67
(2.94)
65
(2.56)
11
(.43)
16
(.63)
28.5
(1.12)
5
(.20)
500
.1
S 80
Download the  CAD
80
(3.15)
N
87
(3.43)
85
(3.35)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
625
.1
S 80
Download the  CAD
80
(3.15)
P
87
(3.43)
85
(3.35)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
625
.2
S 80
Download the  CAD
80
(3.15)
W
87
(3.43)
85
(3.35)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
625
.1
S 120
Download the  CAD
114
(4.49)
N
124
(4.88)
123
(4.84)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
625
.2
S 120
Download the  CAD
114
(4.49)
P
124
(4.88)
123
(4.84)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
625
.4
S 120
Download the  CAD
114
(4.49)
W
124
(4.88)
123
(4.84)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
625
.2
spacer4