Metric Size, 
SZ Series Position Indicators
SZ
wo
S
RoHS Compliant

This line drawing is movable on the
page...just click and drag!
S  

Specification
Housing type:
N - Dust proof (standard)
P - Oil filled (protects against vibration and shock)
Standard ratios: ("I"=input/output) (see How to Calculate the Gear Ratio)
00002   00003   00004   00005   00006   00008   00010
Reading after one revolution
*Special ratios available upon request
Comma positions:
0, 1, 2, 3, or 4
(e.g. 1 = 0.0 or 2 = 0.00)
Directional reading:
"I" - Clockwise
"E" - Counterclockwise
Pointer:
"1" - Pointer running 1:1
"0Z" - Without pointer
Cover glass:
"S" - Plastic (standard)
"A" - Plastic, acetone-resistant (only available on SZ 80)
Scale:
"N" - Normal, related to gear ratio (standard)
"VK" - Custom (customer-defined artwork)
Scale printing:
"C1" - One color (standard)
"C2" - Two colors
"C3" - Three colors

Due to the complexity of ordering position indicators, for price and delivery on parts on this page, please contact a salesperson.

Information
Used for installation in handwheels on horizontal control
shafts. Gravity drive system (weighted plate) requires no
adjustment after installation. Rotation of indicator is trans-
mitted to counter through an internal gear set. Whole
numbers are displayed digitally and fractions indicated by
the dial face pointer. High stability as a result of a doubly supported pointer shaft. Various options available as shown under Specification.
Ordering Example
For CAD download instructions, click HERE

Dimensions in:

inches
(millimeters)

Indicator Type
Scale Diameter
Housing Type
D
d
a
b
c
f
"i" Maximum Ratio
Unit Weight (kg)
SZ 80
Download the  CAD
80
(3.15)
N
87
(3.43)
85
(3.35)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
00010
.2
SZ 80
Download the  CAD
80
(3.15)
P
87
(3.43)
85
(3.35)
13
(.51)
16
(.63)
29.8
(1.17)
5
(.20)
00010
.3
spacer4