Technopolymer Plastic
Two-Arm Turret Levers
With Pilot Through Bore

EN 213
wo
Elesa Model VBR.2





 
Specification
Information

Center body: Special glass-fiber reinforced technopolymer plastic, black glossy finish
Hub: Steel, black oxide finish, molded in  
Arms: Chrome-plated steel, matte finish, with black, glossy finish, technopolymer plastic tapered knobs
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic two-arm turret levers.  
Resistant to solvents, oils, grease and other chemical agents. Other modifications such as keyways, set screws holes, cross holes, etc. also available.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number D d
Through Bore
D2 L L1 d1 d3 I
10MBJ1
Download the CAD
200
(7.87)
10
(.394)
86
(3.39)
57
(2.24)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)
10MBJ2
Download the CAD
274
(10.79)
10
(.394)
86
(3.39)
71
(2.80)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)
10MBJ3
Download the CAD
312
(12.28)
10
(.394)
86
(3.39)
77
(3.03)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)
10MBJ4
Download the CAD
363
(14.29)
10
(.394)
86
(3.39)
87
(3.43)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)