Technopolymer Plastic
Four-Arm Turret Levers
With Pilot Through Bore

EN 413
wo
Elesa Model VBR.4





 
Specification
Information

Center body: Special glass-fiber reinforced technopolymer plastic, black glossy finish
Hub: Steel, black oxide finish, molded in
Arms: Chrome-plated steel, matte finish, with black technopolymer plastic tapered knobs, glossy finish
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Elesa® original design technopolymer plastic four-arm turret levers.
Resistant to solvents, oils, grease and other chemical agents. Other modifications such as keyways, set screws holes, cross holes, etc. also available.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number D d
Through Bore
D2 L L1 d1 d3 I
10MBJ5
Download the CAD
200
(7.87)
10
(.394)
86
(3.39)
57
(2.24)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)
10MBJ6
Download the CAD
274
(10.79)
10
(.394)
86
(3.39)
71
(2.80)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)
10MBJ7
Download the CAD
312
(12.28)
10
(.394)
86
(3.39)
77
(3.03)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)
10MBJ8
Download the CAD
363
(14.29)
10
(.394)
86
(3.39)
87
(3.43)
42
(1.65)
35
(1.38)
33
(1.30)
38
(1.50)