Inch and Metric Size, Steel,
Leveling Mounts
With Lag Bolt Lug
GN 340.1

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base and lug: Steel sheet metal DIN 1623, type 12.03, zinc plated and blue passivated finish
Threaded stud: Steel, zinc plated and blue passivated finish
Hex nut: Steel, ISO 4032, zinc plated and blue passivated finish
Hex nut is standard part of assembly
Rubber pad inay: Nitrile Butadiene rubber, 85-90° Shore A hardness, black
Assembly screw for rubber pad is loctited into stud

The solid rubber inlay is firmly embedded in the sheet metal base and secured by a screw loctited into place.
The threaded stud can be either adjusted via the internal hexagon at the top or the wrench flats at the lower end.
The fixing lug anchored in the rubber inlay allows the leveling mount to be bolted to the floor.
The static load-bearing capacity is limited by the deformation of the sheet metal cup (sheet metal thickness is 3 mm).
The values given in the table were derived from a series of tests in which a load was applied perpendicularly to the cup. After the load is released, minor deformations in the sheet metal cup differing from the values specified in the table may occur.
Polished finish version available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6

A/F1
Across
Flats

A/F2
Across
Flats

Max.
Load (kg)
Without Nut
With Nut

10T75P05/A
Download the CAD

10T75P05/AK
Download the CAD

1.97
(50)

5/8-11

2.95

.51
(13)

1.26
(32)

.71
(18)

.28
(7)

1.77
(45)

.98
(25)

.31
(8)

.47
(12)

1800

10T100P05/A
Download the CAD

10T100P05/AK
Download the CAD

3.94

10T125P05/A
Download the CAD

10T125P05/AK
Download the CAD

4.92

10T150P05/A
Download the CAD

10T150P05/AK
Download the CAD

5.91

10T75P06/A
Download the CAD

10T75P06/AK
Download the CAD

2.36
(60)

5/8-11

2.95

.51
(13)

1.30
(33)

.75
(19)

.28
(7)

1.97
(50)

.98
(25)

.31
(8)

.47
(12)

1500

10T100P06/A
Download the CAD

10T100P06/AK
Download the CAD

3.94

10T125P06/A
Download the CAD

10T125P06/AK
Download the CAD

4.92

10T150P06/A
Download the CAD

10T150P06/AK
Download the CAD

5.91

10T75P07/A
Download the CAD

10T75P07/AK
Download the CAD

3.15
(80)

5/8-11

2.95

.51
(13)

1.34
(34)

.79
(20)

.28
(7)

2.76
(70)

1.18
(30)

.31
(8)

.47
(12)

1300

10T100P07/A
Download the CAD

10T100P07/AK
Download the CAD

3.94

10T125P07/A
Download the CAD

10T125P07/AK
Download the CAD

4.92

10T150P07/A
Download the CAD

10T150P07/AK
Download the CAD

5.91

11T100P07/A
Download the CAD

11T100P07/AK
Download the CAD

3.15
(80)

3/4-10

3.94

.51
(13)

1.34
(34)

.79
(20)

.28
(7))

2.76
(70)

1.18
(30)

.39
(10)

.59
(15)

1300

11T125P07/A
Download the CAD

11T125P07/AK
Download the CAD

4.92

11T150P07/A
Download the CAD

11T150P07/AK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6

A/F1
Across
Flats

A/F2
Across
Flats

Max.
Load (kg)
Without Nut
With Nut

10T75P08/A
Download the CAD

10T75P08/AK
Download the CAD

3.94
(100)

5/8-11

2.95

.51
(13)

1.38
(35)

.83
(21)

.28
(7)

3.15
(80)

1.18
(30)

.31
(8)

.47
(12)

1100

10T100P08/A
Download the CAD

10T100P08/AK
Download the CAD

3.94

10T125P08/A
Download the CAD

10T125P08/AK
Download the CAD

4.92

10T150P08/A
Download the CAD

10T150P08/AK
Download the CAD

5.91

11T100P08/A
Download the CAD

11T100P08/AK
Download the CAD

3.94
(100)

3/4-10

3.94

.51
(13)

1.38
(35)

.83
(21)

.28
(7)

3.15
(80)

1.18
(30)

.39
(10)

.59
(15)

1100

11T125P08/A
Download the CAD

11T125P08/AK
Download the CAD

4.92

11T150P08/A
Download the CAD

11T150P08/AK
Download the CAD

5.91

 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6

A/F1
Internal
Hex

A/F2
Across
Flats

Max.
Load (kg)
Without Nut
With Nut

16N75P05/A
Download the CAD

16N75P05/AK
Download the CAD

50
(1.97)

M16 x 2.0

75

13
(.51)

32
(1.26)

18
(.71)

7
(.28)

45
(1.77)

25
(.98)

8
(.31)

12
(.47)

1800

16N100P05/A
Download the CAD

16N100P05/AK
Download the CAD

100

16N125P05/A
Download the CAD

16N125P05/AK
Download the CAD

125

16N150P05/A
Download the CAD

16N150P05/AK
Download the CAD

150

16N75P06/A
Download the CAD

16N75P06/AK
Download the CAD

60
(2.36)

M16 x 2.0

75

13
(.51)

33
(1.30)

19
(.75)

7
(.28)

50
(1.97)

25
(.98)

8
(.31)

12
(.47)

1500

16N100P06/A
Download the CAD

16N100P06/AK
Download the CAD

100

16N125P06/A
Download the CAD

16N125P06/AK
Download the CAD

125

16N150P06/A
Download the CAD

16N150P06/AK
Download the CAD

150

16N75P07/A
Download the CAD

16N75P07/AK
Download the CAD

80
(3.15)

M16 x 2.0

75

13
(.51)

34
(1.34)

20
(.79)

7
(.28)

70
(2.76)

30
(1.18)

8
(.31)

12
(.47)

1300

16N100P07/A
Download the CAD

16N100P07/AK
Download the CAD

100

16N125P07/A
Download the CAD

16N125P07/AK
Download the CAD

125

16N150P07/A
Download the CAD

16N150P07/AK
Download the CAD

150

20N75P07/A
Download the CAD

20N75P07/AK
Download the CAD

80
(3.15)

M20 x 2.5

75

13
(.51)

34
(1.34)

20
(.79)

7
(.28)

70
(2.76)

30
(1.18)

10
(.39)

15
(.59)

1300

20N100P07/A
Download the CAD

20N100P07/AK
Download the CAD

100

20N125P07/A
Download the CAD

20N125P07/AK
Download the CAD

125

20N150P07/A
Download the CAD

20N150P07/AK
Download the CAD

150

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6

A/F1
Internal
Hex

A/F2
Across
Flats

Max.
Load (kg)
Without Nut
With Nut

24N100P07/A
Download the CAD

24N100P07/AK
Download the CAD

80
(3.15)

M24 x 3.0

100

13
(.51)

34
(1.34)

20
(.79)

7
(.28)

70
(2.76)

30
(1.18)

12
(.47)

19
(.75)

1300

24N125P07/A
Download the CAD

24N125P07/AK
Download the CAD

125

24N150P07/A
Download the CAD

24N150P07/AK
Download the CAD

150

16N75P08/A
Download the CAD

16N75P08/AK
Download the CAD

100
(3.94)

M16 x 2.0

75

13
(.51)

35
(1.38)

21
(.83)

7
(.28)

80
(3.15)

30
(1.18)

8
(.31)

12
(.47)

1100

16N100P08/A
Download the CAD

16N100P08/AK
Download the CAD

100

16N125P08/A
Download the CAD

16N125P08/AK
Download the CAD

125

16N150P08/A
Download the CAD

16N150P08/AK
Download the CAD

150

20N75P08/A
Download the CAD

20N75P08/AK
Download the CAD

100
(3.94)

M20 x 2.5

75

13
(.51)

35
(1.38)

21
(.83)

7
(.28)

80
(3.15)

30
(1.18)

10
(.39)

15
(.59)

1100

20N100P08/A
Download the CAD

20N100P08/AK
Download the CAD

100

20N125P08/A
Download the CAD

20N125P08/AK
Download the CAD

125

20N150P08/A
Download the CAD

20N150P08/AK
Download the CAD

150

24N100P08/A
Download the CAD

24N100P08/AK
Download the CAD

100
(3.94)

M24 x 3.0

100

13
(.51)

35
(1.38)

21
(.83)

7
(.28)

80
(3.15)

30
(1.18)

12
(.47)

19
(.75)

1100

24N125P08/A
Download the CAD

24N125P08/AK
Download the CAD

125

24N150P08/A
Download the CAD

24N150P08/AK
Download the CAD

150