Metric Size, Stainless Steel,
Leveling Mounts
With or Without Rubber Pad
GN 340.5

ISO 9001 Supplier

RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Stainless steel, European standard No. 1.4301 (American standard 304 series), shot-blast finish
Threaded stud: Stainless steel, European standard No. 1.4305 (American standard 303 series)
Hex nut: Stainless steel, European standard No. 1.4301 (American standard 304 series), ISO 4032
Hex nut is standard part of assembly
Non-skid pad: Nitrile Butadiene rubber, 85-90° Shore A hardness
Assembly screw for rubber pad is loctited into stud

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.
Versions without pad offer a low price alternative for minor applications.
The threaded stud can be either adjusted via the internal hexagon at the top or the wrench flats at the lower end.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

l4

l5

l6

A/F1
Across
Flats

A/F2
Across
Flats

Max.
Load (kg)
With Pad

Max. Load
(kg) Without Pad

With Pad
Without Pad

16N75R46N
Download the CAD

16N75R46
Download the CAD

50
(1.97)

M16 x 2.0

75

29
(1.14)

25.5
(1.00)

14.5
(.57)

11
(.43)

3.5
(.14)

8
(.31)

12
(.47)

2650

3055

16N100R46N
Download the CAD

16N100R46
Download the CAD

100

16N125R46N
Download the CAD

16N125R46
Download the CAD

125

16N150R46N
Download the CAD

16N150R46
Download the CAD

150

16N75R47N
Download the CAD

16N75R47
Download the CAD

60
(2.36)

M16 x 2.0

75

30
(1.18)

26
(1.02)

16
(.63)

12
(.47)

4
(.16)

8
(.31)

12
(.47)

2545

2850

16N100R47N
Download the CAD

16N100R47
Download the CAD

100

16N125R47N
Download the CAD

16N125R47
Download the CAD

125

16N150R47N
Download the CAD

16N150R47
Download the CAD

150

16N75R48N
Download the CAD

16N75R48
Download the CAD

80
(3.15)

M16 x 2.0

75

32
(1.26)

27
(1.06)

18
(.71)

13
(.51)

5
(.20)

8
(.31)

12
(.47)

1630

1935

16N100R48N
Download the CAD

16N100R48
Download the CAD

100

16N125R48N
Download the CAD

16N125R48
Download the CAD

125

16N150R48N
Download the CAD

16N150R48
Download the CAD

150

20N75R48N
Download the CAD

20N75R48
Download the CAD

80
(3.15)

M20 x 2.5

75

33
(1.30)

28
(1.10)

18
(.71)

13
(.51)

5
(.20)

10
(.39)

15
(.59)

1630

1935

20N100R48N
Download the CAD

20N100R48
Download the CAD

100

20N125R48N
Download the CAD

20N125R48
Download the CAD

125

20N150R48N
Download the CAD

20N150R48
Download the CAD

150

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

l4

l5

l6

A/F1
Across
Flats

A/F2
Across
Flats

Max.
Load (kg)
With Pad

Max. Load
(kg) Without Pad

With Pad
Without Pad

24N100R48N
Download the CAD

24N100R48
Download the CAD

80
(3.15)

M24 x 3.0

100

36
(1.42)

31
(1.22)

18
(.71)

13
(.51)

5
(.20)

13
(.51)

19
(.75)

1630

1935

24N125R48N
Download the CAD

24N125R48
Download the CAD

125

24N150R48N
Download the CAD

24N150R48
Download the CAD

150

16N75R49N
Download the CAD

16N75R49
Download the CAD

100
(3.94)

M16 x 2.0

75

34
(1.34)

28
(1.10)

20
(.79)

14
(.55)

6
(.24)

8
(.31)

12
(.47)

1525

1835

16N100R49N
Download the CAD

16N100R49
Download the CAD

100

16N125R49N
Download the CAD

16N125R49
Download the CAD

125

16N150R49N
Download the CAD

16N150R49
Download the CAD

150

20N75R49N
Download the CAD

20N75R49
Download the CAD

100
(3.94)

M20 x 2.5

75

35
(1.38)

29
(1.14)

20
(.79)

14
(.55)

6
(.24)

10
(.39)

15
(.59)

1525

1835

20N100R49N
Download the CAD

20N100R49
Download the CAD

100

20N125R49N
Download the CAD

20N125R49
Download the CAD

125

20N150R49N
Download the CAD

20N150R49
Download the CAD

150

24N100R49N
Download the CAD

24N100R49
Download the CAD

100
(3.94)

M24 x 3.0

100

38
(1.50)

32
(1.26)

20
(.79)

14
(.55)

6
(.24)

12
(.47)

19
(.75)

1525

1835

24N125R49N
Download the CAD

24N125R49
Download the CAD

125

24N150R49N
Download the CAD

24N150R49
Download the CAD

150