Metric Size, Stainless Steel,
Leveling Feet for Sanitary Applications
Threaded Stud Type
GN 341.1

 

ISO 9001 Supplier

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Stainless steel, European standard No. 1.4301 (American standard 304 series), shot-blast finish, with bonded Nitrile Butadiene rubber pad, 85-90° Shore A hardness
Threaded stud: Stainless steel, European standard No. 1.4305 (American standard 303 series)
Assembly screw for rubber pad is loctited into stud

This patented leveling device is primarily used in non-corrosive environment applications.  Meets requirements of the food industry.
Convex bolt head seat on base reduces formation of deposits and simplifies cleaning.  
Adjustable height sleeve shrouds the thread and can eliminate the exposure of sharp thread edges.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1

d2

l1

d3

l2

l3

l4
adjustable
range

l5
+0.5

l6

l7

A/F1
Across
Flats

A/F2
Across
Flats

Max.
Load
(kg)

16N125MB4
Download the CAD

60
(2.36)

M16 x 2.0

125

24
(.94)

45
(1.77)

13
(.51)

32
(1.26)

4
(.16)

16
(.63)

45
(1.77)

20
(.79)

12
(.47)

2750

16N150MB4
Download the CAD

150

16N175MB4
Download the CAD

175

16N200MB4
Download the CAD

200

16N128MB5
Download the CAD

80
(3.15)

M16 x 2.0

128

24
(.94)

45
(1.77)

13
(.51)

32
(1.26)

5
(.20)

18
(.71)

45
(1.77)

20
(.79)

12
(.47)

2450

16N153MB5
Download the CAD

153

16N178MB5
Download the CAD

178

16N203MB5
Download the CAD

203

20N152MB5
Download the CAD

80
(3.15)

M20 x 2.5

152

30
(1.18)

56
(2.20)

16
(.63)

40
(1.57)

5
(.20)

18
(.71)

56
(2.20)

24
(.94)

16
(.63)

2450

20N177MB5
Download the CAD

177

20N202MB5
Download the CAD

202

20N252MB5
Download the CAD

252

24N176MB5
Download the CAD

80
(3.15)

M24 x 3.0

176

35
(1.38)

67
(2.64)

19
(.75)

48
(1.89)

5
(.20)

18
(.71)

67
(2.64)

30
(1.18)

20
(.79)

2450

24N226MB5
Download the CAD

226

24N276MB5
Download the CAD

276

16N130MB6
Download the CAD

100
(3.94)

M16 x 2.0

130

24
(.94)

45
(1.77)

13
(.51)

32
(1.26)

6
(.24)

20
(.79)

45
(1.77)

20
(.79)

12
(.47)

2140

16N155MB6
Download the CAD

155

16N180MB6
Download the CAD

180

16N205MB6
Download the CAD

205

20N155MB6
Download the CAD

100
(3.94)

M20 x 2.5

155

30
(1.18)

56
(2.20)

16
(.63)

40
(1.57)

6
(.24)

20
(.79)

56
(2.20)

24
(.94)

16
(.63)

2140

20N180MB6
Download the CAD

180

20N205MB6
Download the CAD

205

20N255MB6
Download the CAD

255

24N179MB6
Download the CAD

100
(3.94)

M24 x 3.0

179

35
(1.38)

67
(2.64)

19
(.75)

48
(1.89)

6
(.24)

20
(.79)

67
(2.64)

30
(1.18)

20
(.79)

2140

229
279