|
Base: Stainless steel, European standard No. 1.4301
(American standard 304 series), matte shot-blast finish
Stud: Stainless steel, European standard No. 1.4305
(American standard 303 series)
Hex nut: Stainless steel, European standard No. 1.4301
(American standard 304 series), ISO 4032
Hex nut is standard part of assembly
Rubber pad: Bonded NBR rubber, 85-90 Shore hardness, black
 |
 |
A key feature of GN 341 leveling mounts is the firmly bonded rubber pad in the base.
The stud can be adjusted either at the hexagon on the top, or the spanner flat at the bottom.
Load levels in the table are calculated by a series of tests whereby a vertical load is applied. If these levels are exceeded, it can result in damage to the mount.
Polished base available upon request.
|