Inch and Metric Size, Stainless Steel,
Leveling Feet
Plain, With Plastic Base Cap, or With Rubber Pad
GN 440.5
wo

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base: Stainless steel, European Standard No. 1.4301, American Standard Series 304
Threaded stud: Stainless steel, European Standard No. 1.4305, American Standard Series 303
Hex nut: Stainless steel, European Standard No. 1.4305, American Standard Series 303, ISO 4032
Hex nut is standard part of assembly
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, 73 shore
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 Shore hardness
All sizes of threaded studs pivot up to 6 degrees

GN 440.5 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(lbs.)

Plain
With
Plastic Base
Cap
With
Rubber
Pad

6T75SA5/OS
Download the CAD

6T75SA5/KR
Download the CAD

6T75SA5/GV
Download the CAD

1.57
(40)

3/8-16

2.95

1.69
(43)

.41
(10.5)

--

.20
(5)

22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.67
(17)

--

--

1800

6T100SA5/OS
Download the CAD

6T100SA5/KR
Download the CAD

6T100SA5/GV
Download the CAD

3.94

6T125SA5/OS
Download the CAD

6T125SA5/KR
Download the CAD

6T125SA5/GV
Download the CAD

4.92

6T150SA5/OS
Download the CAD

6T150SA5/KR
Download the CAD

6T150SA5/GV
Download the CAD

5.91

8T75SA5/OS
Download the CAD

8T75SA5/KR
Download the CAD

8T75SA5/GV
Download the CAD

1.57
(40)

1/2-13

2.95

1.69
(43)

.41
(10.5)

--

.20
(5)

22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

67
(17)

--

--

1800

8T100SA5/OS
Download the CAD

8T100SA5/KR
Download the CAD

8T100SA5/GV
Download the CAD

3.94

8T125SA5/OS
Download the CAD

8T125SA5/KR
Download the CAD

8T125SA5/GV
Download the CAD

4.92

8T150SA5/OS
Download the CAD

8T150SA5/KR
Download the CAD

8T150SA5/GV
Download the CAD

5.91

10T75SA5/OS
Download the CAD

10T75SA5/KR
Download the CAD

10T75SA5/GV
Download the CAD

1.57
(40)

5/8-11

2.95

1.69
(43)

--

.65
(16.5)

.20
(5)

22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

--

.47
(12)

.31
(8)

1800

10T100SA5/OS
Download the CAD

10T100SA5/KR
Download the CAD

10T100SA5/GV
Download the CAD

3.94

10T125SA5/OS
Download the CAD

10T125SA5/KR
Download the CAD

10T125SA5/GV
Download the CAD

4.92

10T150SA5/OS
Download the CAD

10T150SA5/KR
Download the CAD

10T150SA5/GV
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(lbs.)

Plain
With Plastic Base Cap
With Rubber Pad

6T75SA6/OS
Download the CAD

6T75SA6/KR
Download the CAD

6T75SA6/GV
Download the CAD

1.97
(50)

3/8-16

2.95

2.13
(54)

.43
(11)

--

.24
(6)

.26
(6.5)

.10
(2.5)

.08
(2)

.16
(4)

.67
(17)

--

--

2250

6T100SA6/OS
Download the CAD

6T100SA6/KR
Download the CAD

6T100SA6/GV
Download the CAD

3.94

6T125SA6/OS
Download the CAD

6T125SA6/KR
Download the CAD

6T125SA6/GV
Download the CAD

4.92

6T150SA6/OS
Download the CAD

6T150SA6/KR
Download the CAD

6T150SA6/GV
Download the CAD

5.91

8T75SA6/OS
Download the CAD

8T75SA6/KR
Download the CAD

8T75SA6/GV
Download the CAD

1.97
(50)

1/2-13

2.95

2.13
(54)

.43
(11)

--

.24
(6)

.26
(6.5)

.10
(2.5)

.08
(2)

.16
(4)

.67
(17)

--

--

2250

8T100SA6/OS
Download the CAD

8T100SA6/KR
Download the CAD

8T100SA6/GV
Download the CAD

3.94

8T125SA6/OS
Download the CAD

8T125SA6/KR
Download the CAD

8T125SA6/GV
Download the CAD

4.92

8T150SA6/OS
Download the CAD

8T150SA6/KR
Download the CAD

8T150SA6/GV
Download the CAD

5.91

10T75SA6/OS
Download the CAD

10T75SA6/KR
Download the CAD

10T75SA6/GV
Download the CAD

1.97
(50)

5/8-11

2.95

2.13
(54)

--

.71
(18)

.24
(6)

.26
(6.5)

.10
(2.5)

.08
(2)

.16
(4)

--

.47
(12)

.31
(8)

2250

10T100SA6/OS
Download the CAD

10T100SA6/KR
Download the CAD

10T100SA6/GV
Download the CAD

3.94

10T125SA6/OS
Download the CAD

10T125SA6/KR
Download the CAD

10T125SA6/GV
Download the CAD

4.92

10T150SA6/OS
Download the CAD

10T150SA6/KR
Download the CAD

10T150SA6/GV
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(lbs.)

Plain
With Plastic Base Cap
With Rubber Pad

6T75SA7/OS
Download the CAD

6T75SA7/KR
Download the CAD

6T75SA7/GV
Download the CAD

2.36
(60)

3/8-16

2.95

2.52
(64)

.43
(11)

--

.24
(6)

.28
(7)

.10
(2.5)

.08
(2)

.18
(4.5)

.67
(17)

--

--

2250

6T100SA7/OS
Download the CAD

6T100SA7/KR
Download the CAD

6T100SA7/GV
Download the CAD

3.94

6T125SA7/OS
Download the CAD

6T125SA7/KR
Download the CAD

6T125SA7/GV
Download the CAD

4.92

6T150SA7/OS
Download the CAD

6T150SA7/KR
Download the CAD

6T150SA7/GV
Download the CAD

5.91

8T75SA7/OS
Download the CAD

8T75SA7/KR
Download the CAD

8T75SA7/GV
Download the CAD

2.36
(60)

1/2-13

2.95

2.52
(64)

.43
(11)

--

.24
(6)

.28
(7)

.10
(2.5)

.08
(2)

.18
(4.5)

.67
(17)

--

--

2250

8T100SA7/OS
Download the CAD

8T100SA7/KR
Download the CAD

8T100SA7/GV
Download the CAD

3.94

8T125SA7/OS
Download the CAD

8T125SA7/KR
Download the CAD

8T125SA7/GV
Download the CAD

4.92

8T150SA7/OS
Download the CAD

8T150SA7/KR
Download the CAD

8T150SA7/GV
Download the CAD

5.91

10T75SA7/OS
Download the CAD

10T75SA7/KR
Download the CAD

10T75SA7/GV
Download the CAD

2.36
(60)

5/8-11

2.95

2.52
(64)

--

.67
(17)

.24
(6)

.28
(7)

.10
(2.5)

.08
(2)

.18
(4.5)

--

.47
(12)

.31
(8)

2700

10T100SA7/OS
Download the CAD

10T100SA7/KR
Download the CAD

10T100SA7/GV
Download the CAD

3.94

10T125SA7/OS
Download the CAD

10T125SA7/KR
Download the CAD

10T125SA7/GV
Download the CAD

4.92

10T150SA7/OS
Download the CAD

10T150SA7/KR
Download the CAD

10T150SA7/GV
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(lbs.)

Plain
With Plastic Base Cap
With Rubber Pad

6T75SA8/OS
Download the CAD

6T75SA8/KR
Download the CAD

6T75SA8/GV
Download the CAD

3.15
(80)

3/8-16

2.95

3.31
(84)

.43
(11)

--

.28
(7)

.32
(8)

.12
(3)

.08
(2)

.20
(5)

.67
(17)

--

--

2250

6T100SA8/OS
Download the CAD

6T100SA8/KR
Download the CAD

6T100SA8/GV
Download the CAD

3.94

6T125SA8/OS
Download the CAD

6T125SA8/KR
Download the CAD

6T125SA8/GV
Download the CAD

4.92

6T150SA8/OS
Download the CAD

6T150SA8/KR
Download the CAD

6T150SA8/GV
Download the CAD

5.91

8T75SA8/OS
Download the CAD

8T75SA8/KR
Download the CAD

8T75SA8/GV
Download the CAD

3.15
(80)

1/2-13

2.95

3.31
(84)

.43
(11)

--

.28
(7)

.32
(8)

.12
(3)

.08
(2)

.20
(5)

.67
(17)

--

--

2250

8T100SA8/OS
Download the CAD

8T100SA8/KR
Download the CAD

8T100SA8/GV
Download the CAD

3.94

8T125SA8/OS
Download the CAD

8T125SA8/KR
Download the CAD

8T125SA8/GV
Download the CAD

4.92

8T150SA8/OS
Download the CAD

8T150SA8/KR
Download the CAD

8T150SA8/GV
Download the CAD

5.91

10T75SA8/OS
Download the CAD

10T75SA8/KR
Download the CAD

10T75SA8/GV
Download the CAD

3.15
(80)

5/8-11

2.95

3.31
(84)

--

.67
(17)

.28
(7)

.32
(8)

.12
(3)

.08
(2)

.20
(5)

--

.47
(12)

.31
(8)

2700

10T100SA8/OS
Download the CAD

10T100SA8/KR
Download the CAD

10T100SA8/GV
Download the CAD

3.94

10T125SA8/OS
Download the CAD

10T125SA8/KR
Download the CAD

10T125SA8/GV
Download the CAD

4.92

10T150SA8/OS
Download the CAD

10T150SA8/KR
Download the CAD

10T150SA8/GV
Download the CAD

5.91

11T100SA8/OS
Download the CAD

11T100SA8/KR
Download the CAD

11T100SA8/GV
Download the CAD

3.15
(80)

3/4-10

3.94

3.31
(84)

--

.71
(18)

.28
(7)

.32
(8)

.12
(3)

.08
(2)

.20
(5)

--

.59
(15)

.39
(10)

3370

11T125SA8/OS
Download the CAD

11T125SA8/KR
Download the CAD

11T125SA8/GV
Download the CAD

4.92

11T150SA8/OS
Download the CAD

11T150SA8/KR
Download the CAD

11T150SA8/GV
Download the CAD

5.91

Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kg)

Plain
With
Plastic Base
Cap
With
Rubber
Pad

10N50SA5/OS
Download the CAD

10N50SA5/KR
Download the CAD

10N50SA5/GV
Download the CAD

40
(1.57)

M10 x 1.5

50

43
(1.69)

10.5
(.41)

--

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

17
(.67)

--

--

815

10N60SA5/OS
Download the CAD

10N60SA5/KR
Download the CAD

10N60SA5/GV
Download the CAD

60

10N80SA5/OS
Download the CAD

10N80SA5/KR
Download the CAD

10N80SA5/GV
Download the CAD

80

10N100SA5/OS
Download the CAD

10N100SA5/KR
Download the CAD

10N100SA5/GV
Download the CAD

100

12N60SA5/OS
Download the CAD

12N60SA5/KR
Download the CAD

12N60SA5/GV
Download the CAD

40
(1.57)

M12 x 1.75

60

43
(1.69)

10.5
(.41)

--

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

17
(.67)

--

--

815

12N80SA5/OS
Download the CAD

12N80SA5/KR
Download the CAD

12N80SA5/GV
Download the CAD

80

12N100SA5/OS
Download the CAD

12N100SA5/KR
Download the CAD

12N100SA5/GV
Download the CAD

100

12N125SA5/OS
Download the CAD

12N125SA5/KR
Download the CAD

12N125SA5/GV
Download the CAD

125

16N75SA5/OS
Download the CAD

16N75SA5/KR
Download the CAD

16N75SA5/GV
Download the CAD

40
(1.57)

M16 x 2.0

75

43
(1.69)

--

16.5
(.65)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

--

12
(.47)

8
(.31)

815

16N100SA5/OS
Download the CAD

16N100SA5/KR
Download the CAD

16N100SA5/GV
Download the CAD

100

16N125SA5/OS
Download the CAD

16N125SA5/KR
Download the CAD

16N125SA5/GV
Download the CAD

125

16N150SA5/OS
Download the CAD

16N150SA5/KR
Download the CAD

16N150SA5/GV
Download the CAD

150

16N200SA5/OS
Download the CAD

16N200SA5/KR
Download the CAD

16N200SA5/GV
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kg)

Plain
With Plastic Base Cap
With Rubber Pad

10N50SA6/OS
Download the CAD

10N50SA6/KR
Download the CAD

10N50SA6/GV
Download the CAD

50
(1.97)

M10 x 1.5

50

54
(2.13)

11
(.43)

--

6
(.24)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

17
(.67)

--

--

1020

10N60SA6/OS
Download the CAD

10N60SA6/KR
Download the CAD

10N60SA6/GV
Download the CAD

60

10N80SA6/OS
Download the CAD

10N80SA6/KR
Download the CAD

10N80SA6/GV
Download the CAD

80

10N100SA6/OS
Download the CAD

10N100SA6/KR
Download the CAD

10N100SA6/GV
Download the CAD

100

12N60SA6/OS
Download the CAD

12N60SA6/KR
Download the CAD

12N60SA6/GV
Download the CAD

50
(1.97)

M12 x 1.75

60

54
(2.13)

11
(.43)

--

6
(.24)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

17
(.67)

--

--

1020

12N80SA6/OS
Download the CAD

12N80SA6/KR
Download the CAD

12N80SA6/GV
Download the CAD

80

12N100SA6/OS
Download the CAD

12N100SA6/KR
Download the CAD

12N100SA6/GV
Download the CAD

100

12N125SA6/OS
Download the CAD

12N125SA6/KR
Download the CAD

12N125SA6/GV
Download the CAD

125

16N75SA6/OS
Download the CAD

16N75SA6/KR
Download the CAD

16N75SA6/GV
Download the CAD

50
(1.97)

M16 x 2.0

75

54
(2.13)

--

18
(.71)

6
(.24)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

--

12
(.47)

8
(.31)

1020

16N100SA6/OS
Download the CAD

16N100SA6/KR
Download the CAD

16N100SA6/GV
Download the CAD

100

16N125SA6/OS
Download the CAD

16N125SA6/KR
Download the CAD

16N125SA6/GV
Download the CAD

125

16N150SA6/OS
Download the CAD

16N150SA6/KR
Download the CAD

16N150SA6/GV
Download the CAD

150

16N200SA6/OS
Download the CAD

16N200SA6/KR
Download the CAD

16N200SA6/GV
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kg)

Plain
With Plastic Base Cap
With Rubber Pad

10N50SA7/OS
Download the CAD

10N50SA7/KR
Download the CAD

10N50SA7/GV
Download the CAD

60
(2.36)

M10 x 1.5

50

64
(2.52)

11
(.43)

--

6
(.24)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

17
(.67)

--

--

1020

10N60SA7/OS
Download the CAD

10N60SA7/KR
Download the CAD

10N60SA7/GV
Download the CAD

60

10N80SA7/OS
Download the CAD

10N80SA7/KR
Download the CAD

10N80SA7/GV
Download the CAD

80

10N100SA7/OS
Download the CAD

10N100SA7/KR
Download the CAD

10N100SA7/GV
Download the CAD

100

12N60SA7/OS
Download the CAD

12N60SA7/KR
Download the CAD

12N60SA7/GV
Download the CAD

60
(2.36)

M12 x 1.75

60

64
(2.52)

11
(.43)

--

6
(.24)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

17
(.67)

--

--

1020

12N80SA7/OS
Download the CAD

12N80SA7/KR
Download the CAD

12N80SA7/GV
Download the CAD

80

12N100SA7/OS
Download the CAD

12N100SA7/KR
Download the CAD

12N100SA7/GV
Download the CAD

100

12N125SA7/OS
Download the CAD

12N125SA7/KR
Download the CAD

12N125SA7/GV
Download the CAD

125

16N75SA7/OS
Download the CAD

16N75SA7/KR
Download the CAD

16N75SA7/GV
Download the CAD

60
(2.36)

M16 x 2.0

75

64
(2.52)

--

17
(.67)

6
(.24)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

--

12
(.47)

8
(.31)

1530

16N100SA7/OS
Download the CAD

16N100SA7/KR
Download the CAD

16N100SA7/GV
Download the CAD

100

16N125SA7/OS
Download the CAD

16N125SA7/KR
Download the CAD

16N125SA7/GV
Download the CAD

125

16N150SA7/OS
Download the CAD

16N150SA7/KR
Download the CAD

16N150SA7/GV
Download the CAD

150

16N200SA7/OS
Download the CAD

16N200SA7/KR
Download the CAD

16N200SA7/GV
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

l5

s1

s2

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kg)

Plain
With Plastic Base Cap
With Rubber Pad

10N50SA8/OS
Download the CAD

10N50SA8/KR
Download the CAD

10N50SA8/GV
Download the CAD

80
(3.15)

M10 x 1.5

50

84
(3.31)

11
(.43)

--

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

17
(.67)

--

--

1020

10N60SA8/OS
Download the CAD

10N60SA8/KR
Download the CAD

10N60SA8/GV
Download the CAD

60

10N80SA8/OS
Download the CAD

10N80SA8/KR
Download the CAD

10N80SA8/GV
Download the CAD

80

10N100SA8/OS
Download the CAD

10N100SA8/KR
Download the CAD

10N100SA8/GV
Download the CAD

100

12N60SA8/OS
Download the CAD

12N60SA8/KR
Download the CAD

12N60SA8/GV
Download the CAD

80
(3.15)

M12 x 1.75

60

84
(3.31)

11
(.43)

--

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

17
(.67)

--

--

1020

12N80SA8/OS
Download the CAD

12N80SA8/KR
Download the CAD

12N80SA8/GV
Download the CAD

80

12N100SA8/OS
Download the CAD

12N100SA8/KR
Download the CAD

12N100SA8/GV
Download the CAD

100

12N125SA8/OS
Download the CAD

12N125SA8/KR
Download the CAD

12N125SA8/GV
Download the CAD

125

16N75SA8/OS
Download the CAD

16N75SA8/KR
Download the CAD

16N75SA8/GV
Download the CAD

80
(3.15)

M16 x 2.0

75

84
(3.31)

--

17
(.67)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

--

12
(.47)

8
(.31)

1220

16N100SA8/OS
Download the CAD

16N100SA8/KR
Download the CAD

16N100SA8/GV
Download the CAD

100

16N125SA8/OS
Download the CAD

16N125SA8/KR
Download the CAD

16N125SA8/GV
Download the CAD

125

16N150SA8/OS
Download the CAD

16N150SA8/KR
Download the CAD

16N150SA8/GV
Download the CAD

150

16N200SA8/OS
Download the CAD

16N200SA8/KR
Download the CAD

16N200SA8/GV
Download the CAD

200

20N75SA8/OS
Download the CAD

20N75SA8/KR
Download the CAD

20N75SA8/GV
Download the CAD

80
(3.15)

M20 x 2.5

75

84
(3.31)

--

18
(.71)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

--

15
(.59)

10
(.39)

1530

20N100SA8/OS
Download the CAD

20N100SA8/KR
Download the CAD

20N100SA8/GV
Download the CAD

100

20N125SA8/OS
Download the CAD

20N125SA8/KR
Download the CAD

20N125SA8/GV
Download the CAD

125

20N150SA8/OS
Download the CAD

20N150SA8/KR
Download the CAD

20N150SA8/GV
Download the CAD

150

20N200SA8/OS
Download the CAD

20N200SA8/KR
Download the CAD

20N200SA8/GV
Download the CAD

200

24N100SA8/OS
Download the CAD

24N100SA8/KR
Download the CAD

24N100SA8/GV
Download the CAD

80
(3.15)

M24 x 3.0

100

84
(3.31)

--

20
(.79)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

--

19
(.75)

12
(.47)

1835

24N125SA8/OS
Download the CAD

24N125SA8/KR
Download the CAD

24N125SA8/GV
Download the CAD

125

24N150SA8/OS
Download the CAD

24N150SA8/KR
Download the CAD

24N150SA8/GV
Download the CAD

150