Inch Size
Threaded Tube Ends
With Brass Inserts, for Square Tubes
SN 991

RoHS Compliant

 
Specification
Information

Tube end: Glass reinforced (nylon) plastic, black
Threaded insert: Brass, molded in  

Easy and cost-effective way to attach mounts and glides to the tubes and pipes commonly used to construct frames, conveyor bases and industrial machinery.
Using a plastic mallet or similar tool, hammer the threaded tube end into the bottom of the tube and attach the mount.
Additional inch as well as metric sizes available upon request.
Round threaded tube ends with brass inserts, see SN 990.  
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. A
Tapped
B C Tube
Ext. Dia.
Tube Wall
Thickness
Comparable
Material
Gauge
Load
Ratings
(lbs)
6TSTA
Download the CAD
3/8-16 1.5
(38)
1.395
(35.4)
1.5
(38)
 .065 16 ga. square  1500
8TSTA
Download the CAD
1/2-13
10TSTA
Download the CAD
5/8-11
11TSTA
Download the CAD
3/4-10
6TSTC
Download the CAD
3/8-16 1.5
(38)
1.270
(32.3)
1.5
(38)
 .120 11 ga. square  1500
8TSTC
Download the CAD
1/2-13
10TSTC
Download the CAD
5/8-11
11TSTC
Download the CAD
3/4-10
6TSTF
Download the CAD
3/8-16 2.0
(51)
1.903
(48.3)
2.0
(51)
 .065 16 ga. square  2000
8TSTF
Download the CAD
1/2-13
10TSTF
Download the CAD
5/8-11
11TSTF
Download the CAD
3/4-10
6TSTH
Download the CAD
3/8-16 2.0
(51)
1.812
(46.0)
2.0
(51)
 .109-.120 11-12 ga. square  2000
8TSTH
Download the CAD
1/2-13
10TSTH
Download the CAD
5/8-11
11TSTH
Download the CAD
3/4-10