Inch Size,
Cross Blocks
For Square or Round Shafts, with or without Adjustable Levers
WN 600



Specification
Information

Cross block:
Body: Black glass filled nylon plastic  
Socket cap screws: DIN 912 M6 x 14, European Standard A2 stainless steel (American Standard 304)
Hex nuts: M6, European Standard A4 stainless steel (American Standard 316)
Optional adjustable levers: see complete specs
Handle: Glass fiber reinforced thermoplastic with stainless steel inlay
Insert & screw: Stainless steel (American standard 303 series)
Spring: Stainless steel (American standard 301 series)


Made in the USA, these cross blocks are a very economical choice for your next design.
Available with (1) two socket cap screws, (2) two black plastic adjustable levers, or (3) one black plastic adjustable lever and one socket cap screw.
Cross blocks provide a simple, one piece solution for applications that require height and width adjustments. One common connection piece (the cross block) is used for mounting both a vertical and a horizontal rod through the cross block holes, and they are secured via the socket cap screws.
Typically used on conveyors, conveying systems and various types of equipment in the packaging, pharmaceutical, automation and material handling industries.
Maximum heat resistance of nylon plastic: 110°C (230°F). Corrosion resistant, resistant to oils, solvents and many acids.


Application Example

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size - Cross Block Only

Dimensions in:

inches
(millimeters)

Part No.
A1 Inch
A2 Inch
B
C
D
E
round square round square
1/2"
7/16"
1/2"
7/16"
3.0
(76.2)
1.0
(25.4)
1.5
(38.1)
1.13
(28.7)
 Inch Size - Cross Block with Two Adjustable Levers

Dimensions in:

inches
(millimeters)

Part No.
A1 Inch
A2 Inch
B
C
D
E
round square round square
1/2"
7/16"
1/2"
7/16"
3.0
(76.2)
1.0
(25.4)
1.5
(38.1)
1.13
(28.7)
 
 Inch Size - Cross Block with One Adjustable Lever

Dimensions in:

inches
(millimeters)

Part No.
A1 Inch
A2 Inch
B
C
D E
round square round square
1/2"
7/16"
1/2"
7/16"
3.0
(76.2)
1.0
(25.4)
1.5
(38.1)
1.13
(28.7)