JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 8 - Clamping Knobs
  In This Section:
  Round Textured Knobs
  Knobs with Six or More Lobes
  Knobs with Five Lobes
  Knobs with Four Lobes or Prongs (Star Knobs)
  Knobs with Three Lobes
  Wing Nuts and Wing Screws
  Knurled Knobs, Knurled Nuts and Knurled Thumb Screws
  Press-on Knobs for Socket Caps Screws

Clamping Knobs, Star Knobs, Metal Knobs, Wing Nuts, Wing Screws, Thumb Screw and Rim Knobs

Clamping knobs are basic components that function by providing a strong grip or secure control through the use of elements such as texturing, knurling, lobes, or wings. Our selection of industrial knobs for clamping provides every possible option to suit any application.

We have textured nylon knobs, knobs with three to nine lobes (including four-pronged star knobs), triangular knobs, wing nuts and wing screws, and many styles of knurled knobs. Mounting options include threaded stud, tapped, tapped insert, tapped through hole, blind bore, and through bore.  Materials include nylon plastic, phenolic plastic, polypropylene, technopolymer plastic, cast iron, steel, stainless steel, and aluminum. A broad range of sizes and configurations emphasize such aspects as ergonomic grip, quick release, sanitary applications, and more.

Special modifications available:
   - plain or tapped bores
   - square broached holes
   - keyways
   - cross holes
   - set screw holes
   - threaded studs
   - stud configurations
   - colors
   - kitting, packaging and labeling
   - assembly
Clamping knobs are also referred to as:
industrial knobs, clamping handles, clamp knobs, ergo knobs, antimicrobial knobs, metal knobs, plastic knobs, lobed knobs, star knobs, tri-lobed knobs, soft touch knobs, pronged knobs, triangular knobs, wing knobs, wing screws, wing nuts, nylon wing nuts, phenolic knobs, plastic wing nuts, plastic wing screws, threaded stud knobs, tapped insert knobs, rim knobs, knurled knobs, T-knobs, T-clamping knobs, Ergostyle wing nuts, single wing nuts, knurled nuts, flat knurled nuts, hallow knurled nuts, grip knobs, fluted knobs, softline knobs, Shear-Loc thumb screws, thumb screws, Shear-Loc assortments, Shear-Loc kits, aluminum knobs, cast iron knobs, polypropylene knobs
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about clamping knobs on the J.W. Winco blog

 
 

Round Textured Knobs

  VEG - Metric Size, Textured Nylon Ergonomic Hand Knobs - Tapped Insert VEG
Metric Size, Textured Nylon Ergonomic Hand Knobs - Tapped Insert
VEGS - Metric Size, Textured Nylon Ergonomic Hand Knobs - Threaded Stud VEGS
Metric Size, Textured Nylon Ergonomic Hand Knobs - Threaded Stud
 

Knobs with Six or More Lobes

  GN 5335 - Inch and Metric Size, Nine-Lobed Solid Stainless Steel Hand Knobs - Blank, Tapped or Blind Bore GN 5335
Inch and Metric Size, Nine-Lobed Solid Stainless Steel Hand Knobs - Blank, Tapped or Blind Bore
WN 5335.5 - Inch Size, Quick Release Nine-Lobed Solid Stainless Steel Hand Knobs, Tapped Thru WN 5335.5
Inch Size, Quick Release Nine-Lobed Solid Stainless Steel Hand Knobs, Tapped Thru
 
DIN 6336-AL - Metric Size, Aluminum Hand Knobs - Tapped, Tapped Thru or Blind Bore DIN 6336-AL
Metric Size, Aluminum Hand Knobs - Tapped, Tapped Thru or Blind Bore
DIN 6336-CI - Inch and Metric Size, Cast Iron Hand Knobs - Blank, Tapped or Blind Bore DIN 6336-CI
Inch and Metric Size, Cast Iron Hand Knobs - Blank, Tapped or Blind Bore
GN 6336.4-SG - Metric Size, Cast Iron Hand Knobs - Threaded Stud
GN 6336.4-SG
Metric Size, Cast Iron Hand Knobs - Threaded Stud
  DIN 6336-TP - Inch and Metric Size, Nylon Plastic Hand Knobs - Tapped Insert DIN 6336-TP
Inch and Metric Size, Nylon Plastic Hand Knobs -
Tapped Insert
GN 6336.4-ST - Inch and Metric Size, Nylon Plastic Hand Knobs - Steel Threaded Stud GN 6336.4-ST
Inchand Metric Size, Nylon Plastic Hand Knobs - Steel Threaded Stud
GN 6336.5 - Metric Size, Nylon Plastic Hand Knobs - Stainless Steel Threaded Stud GN 6336.5
Metric Size, Nylon Plastic Hand Knobs - Stainless Steel Threaded Stud
GN 6336.10 - Metric Size, Nylon Plastic Hand Knobs - Stainless Steel Threaded Stud with Brass or Nylon Tip GN 6336.10
NEW

Metric Size, Nylon Plastic Hand Knobs - Stainless Steel Threaded Stud with Brass or Nylon Tip
GN 6336.2 - Inch and Metric Size, Nylon Plastic Hand Knobs - Steel Hub, Tapped or Blind Bore GN 6336.2
Inch and Metric Size, Nylon Plastic Hand Knobs - Steel Hub, Tapped or Blind Bore
  GN 6336.2-NI - Inch and Metric Size, Nylon Plastic Hand Knobs - Stainless Steel Hub, Tapped Insert GN 6336.2-NI
Inch and Metric Size, Nylon Plastic Hand Knobs - Stainless Steel Hub, Tapped Insert
GN 6336.4-TE - Metric Size, Nylon Plastic Hand Knobs - Steel Hub and Threaded Stud
GN 6336.4-TE
Metric Size, Nylon Plastic Hand Knobs - Steel Hub and Threaded Stud
DIN 6336-PL - Inch and Metric Size, Phenolic Plastic Hand Knobs - Tapped Insert DIN 6336-PL
Inch and Metric Size, Phenolic Plastic Hand Knobs - Tapped Insert
GN 6336.4-SK - Metric Size, Phenolic Plastic Hand Knobs - Threaded Stud GN 6336.4-SK
Metric Size, Phenolic Plastic Hand Knobs - Threaded Stud
GN 6336.1 - Inch and Metric Size, Phenolic Plastic Hand Knobs - Steel Hub, Tapped or Blind Bore GN 6336.1
Inch and Metric Size, Phenolic Plastic Hand Knobs - Steel Hub, Tapped or Blind Bore
  GN 6336.1-NI - Metric Size, Phenolic Plastic Hand Knobs - Stainless Steel Hub, Tapped

GN 6336.1-NI
Metric Size, Phenolic Plastic Hand Knobs - Stainless Steel Hub, Tapped

GN 6336.3 - Metric Size, Nylon Plastic Quick Release Hand Knobs - Tapped Thru Steel Hub
GN 6336.3
Metric Size, Nylon Plastic Quick Release Hand Knobs - Tapped Thru Steel Hub
VBA - Metric Size, Nylon Plastic Eight-Lobed Knobs - Tapped Insert VBA
Metric Size, Nylon Plastic Eight-Lobed Knobs - Tapped Insert
VBA/FP - Metric Size, Nylon Plastic Eight-Lobed Knobs - Tapped Thru Insert VBA/FP
Metric Size, Nylon Plastic Eight-Lobed Knobs - Tapped Thru Insert
VPA - Metric Size, Nylon Plastic Eight-Lobed Knobs - Threaded Stud VPA
Metric Size, Nylon Plastic Eight-Lobed Knobs - Threaded Stud
  LBX - Metric Size, Nylon Plastic Six-Lobed Knobs - Stainless Steel Tapped Insert LBX
Metric Size, Nylon Plastic
Six-Lobed Knobs - Stainless Steel Tapped Insert
LPX - Metric Size, Nylon Plastic Six-Lobed Knobs - Stainless Steel Threaded Stud LPX
Metric Size, Nylon Plastic
Six-Lobed Knobs - Stainless Steel Threaded Stud
FKBH - Inch Size, Polypropylene Plastic Fluted Hand Knobs - Tapped Insert FKBH
Inch Size, Polypropylene Plastic Fluted Hand Knobs - Tapped Insert
FKTH - Inch Size, Polypropylene Fluted Hand Knobs - Tapped Thru Hole Insert FKTH
Inch Size, Polypropylene Fluted Hand Knobs - Tapped Thru Hole Insert
FKZS - Inch Size, Nylon Fluted Hand Knobs - Threaded Stud FKZS
Inch Size, Nylon Fluted Hand Knobs - Threaded Stud
  VB - Metric Size, Solid Phenolic Plastic Six-Lobed Knobs - Tapped Insert VB
Metric Size, Solid Phenolic Plastic Six-Lobed Knobs - Tapped Insert
VB/FP - Metric Size, Solid Phenolic Plastic Six-Lobed Knobs - Tapped Thru Hole Insert
VB/FP
Metric Size, Solid Phenolic Plastic Six-Lobed Knobs - Tapped Thru Hole Insert
VP - Metric Size, Solid Phenolic Plastic Six-Lobed Knobs - Threaded Stud
VP
Metric Size, Solid Phenolic Plastic Six-Lobed Knobs - Threaded Stud
VB/FP-H - Metric Size, Phenolic Plastic Hollow Six-Lobed Knobs - Tapped Thru Hole Insert VB/FP-H
Metric Size, Phenolic Plastic Hollow Six-Lobed Knobs - Tapped Thru Hole Insert
VP-H - Metric Size, Phenolic Plastic Hollow Six-Lobed Knobs - Threaded Stud VP-H
Metric Size, Phenolic Plastic Hollow Six-Lobed Knobs - Threaded Stud
 
EN 636 - Inch Size, Ergostyle® Lobed Knobs - Tapped or Plain Bore Insert
EN 636
Inch Size, Ergostyle® Lobed Knobs - Tapped or Plain Bore Insert
               
 

Knobs with Five Lobes

  FSK - Inch Size, Nylon Five-Lobed Knobs - Tapped Thru Hole Insert FSK
Inch Size, Nylon Five-Lobed Knobs - Tapped Thru Hole Insert
GN 5336 - Inch and Metric Size, Aluminum Five- Lobed Hand Knobs - Blank, Tapped or Blind Bore GN 5336
Inch and Metric Size, Aluminum Five- Lobed Hand Knobs - Blank, Tapped or Blind Bore
GN 5334 - Metric Size, Stainless Steel Five-Lobed Hand Knobs - Tapped or Blind Bore GN 5334
Metric Size, Stainless Steel Five-Lobed Hand Knobs - Tapped or Blind Bore
GN 5334 - Metric Size, Stainless Steel Five-Lobed Hand Knobs - Threaded Stud GN 5334
Metric Size, Stainless Steel Five-Lobed Hand Knobs - Threaded Stud
GN 5337.3 - Inch and Metric Size, Safety Star Knobs - Tapped Insert GN 5337.3
Inch and Metric Size, Safety Star Knobs - Tapped Insert
  GN 5337.3 - Inch and Metric Size, Safety Star Knobs - Threaded Stud GN 5337.3
Inch and Metric Size, Safety Star Knobs - Threaded Stud
 
EN 5337.8 - Metric Size, Ergostyle® Safety Knobs with Keylock - Tapped Insert EN 5337.8
Metric Size, Ergostyle® Safety Knobs with Keylock - Tapped Insert
EN 5337.2 - Inch and Metric Size, Technopolymer Plastic Five-Lobed Knobs - Tapped Insert EN 5337.2
Inch and Metric Size, Technopolymer Plastic Five-Lobed Knobs - Tapped Insert
EN 5337.2 - Inch and Metric Size, Technopolymer Plastic Five-Lobed Knobs - Threaded Stud EN 5337.2
Inch and Metric Size, Technopolymer Plastic Five-Lobed Knobs - Threaded Stud
EN 5337.5 - Inch Size, Technopolymer Plastic Solid Five-Lobed Knobs - Tapped Insert EN 5337.5
Inch Size, Technopolymer Plastic Solid Five-Lobed Knobs - Tapped Insert
  EN 5337.5 - Inch Size, Technopolymer Plastic Solid Five-Lobed Knobs - Threaded Stud EN 5337.5
Inch Size, Technopolymer Plastic Solid Five-Lobed Knobs - Threaded Stud
EN 5337.4 - Metric Size, Technopolymer Plastic Solid Five-Lobed Knobs - Stainless Steel Insert EN 5337.4
Metric Size, Technopolymer Plastic Solid Five-Lobed Knobs - Stainless Steel Insert
EN 5337.4 - Metric Size, Technopolymer Plastic Solid Five-Lobed Knobs - Stainless Steel Threaded Stud
EN 5337.4
Metric Size, Technopolymer Plastic Solid Five-Lobed Knobs - Stainless Steel Threaded Stud
EN 5337 - Inch and Metric Size, Phenolic Solid Five-Lobed Knobs - Tapped Insert EN 5337
Inch and Metric Size, Phenolic Solid Five-Lobed Knobs - Tapped Insert
EN 5337-NI - Inch and Metric Size, Phenolic Solid Five-Lobed Knobs - Stainless Steel Insert EN 5337-NI
Inch and Metric Size, Phenolic Solid Five-Lobed Knobs - Stainless Steel Insert
  EN 5337-NI - Inch and Metric Size, Phenolic Solid Five-Lobed Knobs - Stainless Steel Threaded Stud EN 5337-NI
Inch and Metric Size, Phenolic Solid Five-Lobed Knobs - Stainless Steel Threaded Stud
EN 5337.6 - Inch and Metric Size, Ergostyle® Softline Knobs - Tapped Insert EN 5337.6
Inch and Metric Size, Ergostyle® Softline Knobs - Tapped Insert
EN 5337.6 - Inch and Metric Size, Ergostyle® Softline Knobs - Threaded Stud EN 5337.6
Inch and Metric Size, Ergostyle® Softline Knobs - Threaded Stud
 
WD 497 - Inch Size, Thermoplastic Soft Touch Five-Lobed Knobs - Tapped Insert WD 497
Inch Size, Thermoplastic Soft Touch Five-Lobed Knobs - Tapped Insert
HK - Inch Size, Thermoplastic Five-Lobed Knobs - Tapped Insert
HK
Inch Size, Thermoplastic Five-Lobed Knobs - Tapped Insert
 

Knobs with Four Lobes or Prongs (Star Knobs)

  DIN 6335-AL - Inch and Metric Size, Aluminum Star Knobs - Blank, Tapped or Blind Bore DIN 6335-AL
Inch and Metric Size, Aluminum Star Knobs - Blank, Tapped or Blind Bore
DIN 6335-CI - Inch and Metric Size, Cast Iron Star Knobs - Blank, Tapped or Blind Bore DIN 6335-CI
Inch and Metric Size, Cast Iron Star Knobs - Blank, Tapped or Blind Bore
GN 6335.4-SG - Metric Size, Cast Iron Star Knobs - Threaded Stud GN 6335.4-SG
Metric Size, Cast Iron Star Knobs - Threaded Stud
DIN 6335-TP - Inch and Metric Size, Nylon Plastic Star Knobs - Tapped Insert DIN 6335-TP
Inch and Metric Size, Nylon Plastic Star Knobs - Tapped Insert
GN 6335.4-ST - Metric Size, Nylon Plastic Star Knobs - Steel Stud GN 6335.4-ST
Metric Size, Nylon Plastic Star Knobs - Steel Stud
 
GN 6335.5 - Metric Size, Nylon Plastic Star Knobs - Stainless Steel Threaded Stud
GN 6335.5
Metric Size, Nylon Plastic Star Knobs - Stainless Steel Threaded Stud
GN 6335.2 - Inch and Metric Size, Nylon Plastic Star Knobs - Steel Hub, Tapped or Blind Bore GN 6335.2
Inch and Metric Size, Nylon Plastic Star Knobs - Steel Hub, Tapped or Blind Bore
GN 6335.2-NI - Metric Size, Nylon Plastic Star Knobs - Stainless Steel Hub, Tapped Insert GN 6335.2-NI
Metric Size, Nylon Plastic Star Knobs - Stainless Steel Hub, Tapped Insert
GN 6335.4-TE - Metric Size, Nylon Plastic Star Knobs - Steel Hub and Threaded Stud GN 6335.4-TE
Metric Size, Nylon Plastic Star Knobs - Steel Hub and Threaded Stud
DIN 6335-PL - Inch and Metric Size, Phenolic Plastic Star Knobs - Tapped Insert DIN 6335-PL
Inch and Metric Size, Phenolic Plastic Star Knobs - Tapped Insert
  GN 6335.4-SK - Metric Size, Phenolic Plastic Star Knobs - Steel Threaded Stud GN 6335.4-SK
Metric Size, Phenolic Plastic Star Knobs - Steel Threaded Stud
GN 6335.1 - Metric Size, Phenolic Plastic Star Knobs - Steel Hub, Tapped or Blind Bore GN 6335.1
Metric Size, Phenolic Plastic Star Knobs - Steel Hub, Tapped or Blind Bore
GN 6335.9 - Metric Size, Nylon Plastic Star Knobs with Thrust Bearing - Tapped GN 6335.9
Metric Size, Nylon Plastic Star Knobs with Thrust Bearing - Tapped
CKS - Inch Size, Aluminum 4-Prong Clamping Knobs - Blank, Tapped or Blind Bore CKS
Inch Size, Aluminum 4-Prong Clamping Knobs - Blank, Tapped or Blind Bore
CKS - Inch Size, Aluminum 4-Prong Clamping Knobs, Threaded Stud CKS
Inch Size, Aluminum 4-Prong Clamping Knobs, Threaded Stud
  CKSQ - Inch Size, Quick Release Aluminum Four-Prong Hand Knobs, Tapped Thru CKSQ
Inch Size, Quick Release Aluminum Four-Prong Hand Knobs, Tapped Thru
FPK - Inch Size, Phenolic Four-Prong Knobs - Tapped Insert FPK
Inch Size, Phenolic Four-Prong Knobs - Tapped Insert
FPKS - Inch Size, Phenolic Four-Prong Knobs - Threaded Stud FPKS
Inch Size, Phenolic Four-Prong Knobs - Threaded Stud
 

Knobs with Three Lobes

  TPK - Inch Size, Phenolic Plastic Three-Lobed Knobs - Tapped Insert TPK
Inch Size, Phenolic Plastic Three-Lobed Knobs - Tapped Insert
TPKS - Inch Size, Phenolic Plastic Three-Lobed Knobs - Threaded Stud TPKS
Inch Size, Phenolic Plastic Three-Lobed Knobs - Threaded Stud
TK - Inch Size, Phenolic Knurled Three-Lobed Knobs - Tapped Insert TK
Inch Size, Phenolic Knurled Three-Lobed Knobs - Tapped Insert
3P/A - Metric Size, Heavy Duty Phenolic Plastic Three-Lobed Knobs with Steel Insert 3P/A
Metric Size, Heavy Duty Phenolic Plastic Three-Lobed Knobs with Steel Insert
3P/B - Metric Size, Phenolic Plastic Three-Lobed Knobs - Tapped Insert 3P/B
Metric Size, Phenolic Plastic Three-Lobed Knobs - Tapped Insert
  3P/P - Metric Size, Phenolic Plastic Three-Lobed Knobs - Steel Threaded Stud 3P/P
Metric Size, Phenolic Plastic Three-Lobed Knobs - Steel Threaded Stud
EN 5330 - Inch Size, Technopolymer Three-Armed Knobs - Tapped Insert EN 5330
Inch Size, Technopolymer Three-Armed Knobs - Tapped Insert
V3/B - Metric Size, Thermoplastic Three-Lobed Knobs - Tapped Thru Insert V3/B
Metric Size, Thermoplastic Three-Lobed Knobs - Tapped Thru Insert
V3/B/FP - Metric Size, Thermoplastic Three-Lobed Knobs - Tapped Thru Insert V3/B/FP
Metric Size, Thermoplastic Three-Lobed Knobs - Tapped Thru Insert
V3/B/P - Metric Size, Thermoplastic Three-Lobed Knobs - Threaded Stud V3/B/P
Metric Size, Thermoplastic Three-Lobed Knobs - Threaded Stud
  GN 5339.5 - Inch and Metric Size, Stainless Steel Triangular Knobs - Blank, Tapped or Blind Bore GN 5339.5
Inch and Metric Size, Stainless Steel Triangular Knobs - Blank, Tapped or Blind Bore
 

Wing Nuts and Wing Screws

  GN 432 - Inch and Metric Size, Stainless Steel Wing Nuts, Tapped Blind Bore GN 432
Inch and Metric Size, Stainless Steel Wing Nuts, Tapped Blind Bore
GN 431 - Metric Size, Stainless Steel Wing Screws GN 431
Metric Size, Stainless Steel Wing Screws
GN 434 - Metric Size, Stainless Steel Wing Nuts GN 434
NEW

Metric Size, Stainless Steel Wing Nuts
GN 433 - Metric Size, Stainless Steel Wing Screws GN 433
NEW

Metric Size, Stainless Steel Wing Screws
GN 834 - Metric Size, Stainless Steel Wing Nuts GN 834
NEW

Metric Size, Stainless Steel Wing Nuts
  GB - Metric Size, Nylon Plastic Wing Nuts - Tapped Insert GB
Metric Size, Nylon Plastic Wing Nuts - Tapped Insert
GB/FP - Metric Size, Nylon Plastic Wing Nuts - Tapped Thru Hole Insert GB/FP
Metric Size, Nylon Plastic Wing Nuts - Tapped Thru Hole Insert
GB1 - Metric Size, Nylon Plastic Wing Nuts - Tapped Insert GB1
Metric Size, Nylon Plastic Wing Nuts - Tapped Insert
GP - Metric Size, Nylon Plastic Wing Screws - Threaded Stud GP
Metric Size, Nylon Plastic Wing Screws - Threaded Stud
GP1 - Metric Size, Nylon Plastic Wing Screws - Threaded Stud GP1
Metric Size, Nylon Plastic Wing Screws - Threaded Stud
  GPX - Metric Size, Nylon Plastic Wing Screws - Stainless Steel Threaded Stud GPX
Metric Size, Nylon Plastic
Wing Screws
- Stainless Steel Threaded Stud
EN 635 - Inch and Metric Size, Technopolymer Plastic Ergostyle® Single Wing Nuts - Tapped Insert EN 635
Inch and Metric Size, Technopolymer Plastic Ergostyle® Single Wing Nuts - Tapped Insert
EN 634 - Inch Size, Technopolymer Plastic Ergostyle® Wing Nuts - Tapped Insert EN 634
Inch Size, Technopolymer Plastic Ergostyle® Wing Nuts - Tapped Insert
EN 633 - Inch Size, Technopolymer Plastic Ergostyle® Wing Screws EN 633
Inch Size, Technopolymer Plastic Ergostyle® Wing Screws
EN 532 - Inch and Metric Size, Technopolymer Wing Knobs- Blind Tapped or Tapped Thru Insert EN 532
Inch and Metric Size, Technopolymer Wing Knobs- Blind Tapped or Tapped Thru Insert
  EN 531 - Inch and Metric Size, Technopolymer Wing Screws - Threaded Stud EN 531
Inch and Metric Size, Technopolymer Wing Screws - Threaded Stud
GS - Metric Size, Nylon Wing Nuts- Threaded Stud GS
Metric Size, Nylon Wing Nuts- Threaded Stud
FKS - Inch Size, Nylon T-Clamping Knobs - Tapped Insert FKS
Inch Size, Nylon T-Clamping Knobs - Tapped Insert
FTK - Inch Size, Phenolic Plastic T-Clamping Knobs - Tapped Insert FTK
Inch Size, Phenolic Plastic T-Clamping Knobs - Tapped Insert
WK - Inch Size, Nylon Wing Nuts - Tapped Insert WK
Inch Size, Nylon Wing Nuts - Tapped Insert
 

Knurled Knobs, Knurled Nuts and Knurled Thumb Screws

  GN 536 - Metric Size, Stainless Steel Knurled Nuts - Tapped GN 536
NEW

Metric Size, Stainless Steel Knurled Nuts - Tapped
GN 535 - Metric Size, Stainless Steel Knurled Screws - with Threaded Stud GN 535
NEW

Metric Size, Stainless Steel Knurled Screws - with Threaded Stud
KRSK - Inch Size, Steel Knurled Rim Knobs - Tapped or Blind Bore KRSK
Inch Size, Steel Knurled Rim Knobs - Tapped or Blind Bore
KRSK - Inch Size, Stainless Steel Knurled Rim Knobs, Tapped or Blind Bore KRSK
Inch Size, Stainless Steel Knurled Rim Knobs, Tapped or Blind Bore
KRSK - Inch Size, Steel Knurled Rim Clamping Knobs, Tapped Thru KRSK
Inch Size, Steel Knurled Rim Clamping Knobs, Tapped Thru
  KRSK - Inch Size, Stainless Steel Knurled Rim Clamping Knobs, Tapped Thru KRSK
Inch Size, Stainless Steel Knurled Rim Clamping Knobs, Tapped Thru
KRSK - Inch Size, Steel Knurled Rim Knobs - Threaded Stud

KRSK
Inch Size, Steel Knurled Rim Knobs - Threaded Stud

KRSK - Inch Size, Stainless Steel Knurled Rim Knobs - Threaded Stud KRSK
Inch Size, Stainless Steel Knurled Rim Knobs - Threaded Stud
DIN 6303 - Metric Size, Steel Knurled Nuts - Tapped or Thru Bore DIN 6303
Metric Size, Steel Knurled Nuts - Tapped or Thru Bore
DIN 6303-NI - Metric Size, Stainless Steel Knurled Nuts - Tapped or Thru Bore DIN 6303-NI
Metric Size, Stainless Steel Knurled Nuts - Tapped or Thru Bore
  GN 6303.1 - Metric Size, Steel Quick Release Knurled Nuts, Tapped Thru GN 6303.1
Metric Size, Steel Quick Release Knurled Nuts, Tapped Thru
DIN 466 - Metric Size, Steel Knurled Nuts - Tapped Thru Hole DIN 466
Metric Size, Steel Knurled Nuts - Tapped Thru Hole
DIN 466-NI - Metric Size, Stainless Steel Knurled Nuts - Tapped Thru Hole DIN 466-NI
Metric Size, Stainless Steel Knurled Nuts - Tapped Thru Hole
DIN 464 - Metric Size, Steel Knurled Thumb Screws DIN 464
Metric Size, Steel Knurled Thumb Screws
DIN 464-NI - Metric Size, Stainless Steel Knurled Thumb Screws DIN 464-NI
Metric Size, Stainless Steel Knurled Thumb Screws
  DIN 467 - Metric Size, Steel Flat Knurled Nuts - Tapped Thru Hole DIN 467
Metric Size, Steel Flat Knurled Nuts - Tapped Thru Hole
DIN 653 - Metric Size, Steel Flat Knurled Thumb Screws DIN 653
Metric Size, Steel Flat Knurled Thumb Screws
DIN 653-NI - Metric Size, Stainless Steel Flat Knurled Thumb Screws

DIN 653-NI
Metric Size, Stainless Steel Flat Knurled Thumb Screws

GN 420 - Inch and Metric Size, Nylon Plastic Hollow Knurled Nuts - Steel Tapped Thru Hole Insert GN 420
Inch and Metric Size, Nylon Plastic Hollow Knurled Nuts - Steel Tapped Thru Hole Insert
GN 421 - Metric Size, Nylon Plastic Hollow Knurled Knobs - Steel Threaded Stud GN 421
Metric Size, Nylon Plastic Hollow Knurled Knobs - Steel Threaded Stud
 
GN 420-NI - Metric Size, Nylon Plastic Hollow Knurled Nuts - Stainless Steel Tapped Thru Hole Insert
GN 420-NI
Metric Size, Nylon Plastic Hollow Knurled Nuts - Stainless Steel Tapped Thru Hole Insert
GN 421-NI - Metric Size, Nylon Plastic Hollow Knurled Knobs - Stainless Steel Threaded Stud GN 421-NI
Metric Size, Nylon Plastic Hollow Knurled Knobs - Stainless Steel Threaded Stud
GN 7336 - Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Steel Tapped Thru Hole Insert
GN 7336
NEW

Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Steel Tapped Thru Hole Insert
GN 7336 - Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Steel Tapped Insert
GN 7336
NEW

Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Steel Threaded Stud
GN 7336-NI - Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Stainless Steel Tapped Thru Hole Insert
GN 7336-NI
NEW

Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Stainless Steel Tapped Thru Hole Insert
 
GN 7336-NI - Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Stainless Steel Threaded Stud
GN 7336-NI
NEW

Metric Size, Glass Fiber Reinforced Plastic Hollow Knurled Knobs - Stainless Steel Threaded Stud
VBZ - Metric Size, Phenolic Plastic Knurled Rim Knobs - Tapped Insert VBZ
Metric Size, Phenolic Plastic Knurled Rim Knobs - Tapped Insert
VPZ - Metric Size, Phenolic Plastic Knurled Rim Knobs - Threaded Stud VPZ
Metric Size, Phenolic Plastic Knurled Rim Knobs - Threaded Stud
VPZ/FP - Metric Size, Phenolic Plastic Knurled Rim Knobs - Tapped Thru Hole Insert VBZ/FP
Metric Size, Phenolic Plastic Knurled Rim Knobs - Tapped Thru Hole Insert
ZP - Metric Size, Nylon Knurled Rim Knobs - Threaded Stud ZP
Metric Size, Nylon Knurled Rim Knobs - Threaded Stud
  ZPX - Metric Size, Nylon Plastic Knurled Knobs - Stainless Steel Threaded Stud ZPX
Metric Size, Nylon Plastic
Knurled Knobs
- Stainless Steel Threaded Stud
ZB - Metric Size, Nylon Knurled Rim Knobs - Tapped or Blind Bore Insert ZB
Metric Size, Nylon Knurled Rim Knobs - Tapped or Blind Bore Insert
ZB/FP - Metric Size, Nylon Knurled Rim Knobs - Tapped Thru Hole Insert ZB/FP
Metric Size, Nylon Knurled Rim Knobs - Tapped Thru Hole Insert
KKBH - Inch Size, Polypropylene Plastic Knurled Knobs - Tapped Insert KKBH
Inch Size, Polypropylene Plastic Knurled Knobs - Tapped Insert
EN 534 - Inch and Metric Size, Technopolymer Diamond Cut Knurled Knobs- Tapped or Bore Insert EN 534
Inch and Metric Size, Technopolymer Diamond Cut Knurled Knobs- Tapped or Bore Insert
  EN 534 - Inch and Metric Size, Technopolymer Plastic Diamond Cut Knurled Knobs - Steel Threaded Stud EN 534
Inch and Metric Size, Technopolymer Plastic Diamond Cut Knurled Knobs - Steel Threaded Stud
EN 4534 - Inch and Metric Size, Ergostyle® Softline Knurled Knobs - Tapped Insert EN 4534
Inch and Metric Size, Ergostyle® Softline Knurled Knobs - Tapped Insert
EN 4534 - Inch and Metric Size, Ergostyle® Softline Knurled Knob - Threaded Stud EN 4534
Inch and Metric Size, Ergostyle® Softline Knurled Knob - Threaded Stud
EN 590 - Inch and Metric Size, Technopolymer Fluted Grip Knobs - Tapped Insert EN 590
Inch and Metric Size, Technopolymer Fluted Grip Knobs - Tapped Insert
EN 591 - Inch and Metric Size, Technopolymer Fluted Grip Knobs - Threaded Stud EN 591
Inch and Metric Size, Technopolymer Fluted Grip Knobs - Threaded Stud
  EN 591-NI - Metric Size, Ergostyle® Fluted Grip Knobs - Stainless Steel Tapped Insert EN 591-NI
Metric Size, Ergostyle® Fluted Grip Knobs - Stainless Steel Tapped Insert
EN 591-NI - Inch and Metric Size, Ergostyle® Fluted Grip Knobs - Stainless Steel Threaded Stud EN 591-NI
Inch and Metric Size, Ergostyle® Fluted Grip Knobs - Stainless Steel Threaded Stud
           
 

Press-on Knobs for Socket Caps Screws

  SLTSK - Inch and Metric Size, Plastic Shear-Loc® Thumb Screw Knobs SLTSK
Inch and Metric Size, Plastic Shear-Loc® Thumb Screw Knobs
SLCKA - Inch and Metric Size, Shear-Loc® Assortment Kit SLCKA
Inch and Metric Size, Shear-Loc® Assortment Kit
 

J.W. Winco, Inc. © 2011 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351