Metric Size,
Aluminum
Ball Knobs
Tapped or Blind Bore Type
DIN 319-AL
wo
Specification
Information
Ball knob: Aluminum, turned and polished
Available with tapped hole or blind bore
The highly polished DIN 319-AL aluminum ball knob is
an attractive addition for a hand knob application.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click
HERE
Dimensions in:
millimeters
(inches)
Part
Number
d1
d2
Tapped
d3
Blind Bore
d4
h
t1
min
t2
min
4NB49/C
16
(.63)
M4 x .7
8
(.31)
15
(.59)
7.2
(.28)
9
(.35)
6MB49/K
6
5NB50/C
20
(.79)
M5 x .8
12
(.47)
18
(.71)
9.1
(.36)
11
(.43)
8MB50/K
8
6NB51/C
25
(.98)
M6 x 1.0
15
(.59)
22.5
(.89)
11
(.43)
14
(.55)
10MB51/K
10
8NB52/C
32
(1.26)
M8 x 1.25
18
(.71)
29
(1.14)
14.5
(.57)
17
(.67)
12MB52/K
12
10NB53/C
40
(1.57)
M10 x 1.5
22
(.87)
37
(1.46)
18
(.71)
22
(.87)
16MB53/K
16
12NB54/C
50
(1.97)
M12 x 1.75
27
(1.06)
46
(1.81)
21
(.83)
28
(1.10)
20MB54/K
20
J.W. Winco, Inc. © 2006 |
Terms and Conditions
|
Privacy / Disclaimer
|
ISO 9001:2000