Metric Size, Phenolic Plastic
Ball Knobs
With Plain Blind Hole
DIN 319-KN
wo



 
Specification
Information
Ball knob: Black phenolic plastic (Duroplast FS 31), glossy finish
No parting lines, flash removed and polished  
 
Since there are no parting lines in the middle of the ball, the DIN 319 plastic ball knob is an excellent choice for user friendly applications.  
Maximum heat resistance of phenolic plastic: 150°C (300°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d4
Plain Blind Hole
h t3
6MB35/KN
Download the CAD
16
(.63)
6
(.236)
15
(.59)
10
(.39)
8MB36/KN
Download the CAD
20
(.79)
8
(.315)
18
(.71)
12
(.47)
10MB37/KN
Download the CAD
25
(.98)
10
(.394)
22.5
(.89)
16
(.63)
12MB39/KN
Download the CAD
32
(1.26)
12
(.472)
29
(1.14)
20
(.79)
16MB41/KN
Download the CAD
40
(1.57)
16
(.630)
37
(1.46)
25
(.98)
20MB42/KN
Download the CAD
50
(1.97)
20
(.787)
46
(1.81)
32
(1.26)