Metric Size,
Stainless Steel
Knurled Nuts
With Tapped Through Hole
DIN 466-NI
wo
RoHS Compliant
Specification
Information
Knurled nut body: Stainless steel, sandblasted satin
finish, tapped through
European standard 1.4305
(American standard 303 series)
DIN 466-NI stainless steel knurled nuts are manufactured from solid bar stock.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click
HERE
Dimensions in:
millimeters
(inches)
Part
Number
d2
d1
Tapped Through
d3
h
k
4NFO3
16
(.63)
M4 x .7
8
(.31)
9.5
(.37)
3.5
(.14)
5NFO3
20
(.79)
M5 x .8
10
(.39)
11.5
(.45)
4
(.16)
6NFO3
24
(.94)
M6 x 1.0
12
(.47)
15
(.59)
5
(.20)
8NFO3
30
(1.18)
M8 x 1.25
16
(.63)
18
(.71)
6
(.24)
J.W. Winco, Inc. © 2008 |
Terms and Conditions
|
Privacy / Disclaimer
|
ISO 9001:2000