Metric Size, Technopolymer Plastic
Fluted Grip Knobs
WIth Stainless Steel Tapped Insert

EN 591-NI

Elesa Model BT.S-INOX
wo


RoHS Compliant
 
Specification
Information

Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Tapped insert: AISI 303 stainless steel, molded in


Elesa® original design fluted grip knobs.  
With its stainless steel insert, this knob is particularly suited to applications where hygienic, climatic and environmental factors require corrosion-resistant materials.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant to 130°C (265°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number D d
Tapped
6H tol.
L d1 d2 l2 h
5NEBB
Download the CAD
20
(.79)
M5 x .8 16
(.63)
11.5
(.45)
11
(.43)
6
(.24)
5
(.20)
6NEBC
Download the CAD
25
(.98)
M6 x 1.0  19
(.75)
16
(.63)
15
(.59)
8
(.31)
8
(.31)
8NEBD
Download the CAD
32
(1.26)
M8 x 1.25  22
(.87)
17
(.67)
21
(.83)
9
(.35)
10
(.39)