Knob body: Special glass-fiber reinforced technopolymer plastic,
black matte finish
Threaded stud: AISI 303 stainless steel, champfered flat end

|
 |
Elesa® original design
fluted grip knobs.
With its stainless steel insert, this knob is particularly suited to applications where hygienic, climatic and environmental factors require corrosion-resistant materials.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant to 130°C (265°F). |