Hand knob: Matte black two-shot soft
thermoplastic material
Tapped insert: Brass, molded in
|
|
Call our sales staff for pricing
and delivery on your modification requirements. |
 |
| |
 |
DimcoGrip® knobs for
soft touch applications, provides better gripability in severe
environmental conditions, vibration reduction, impact cushioning
to reduce breakage.
Resistant to solvents, oils, grease and other chemical agents.
Maximum heat resistance: 120°C (250°F). For
certain minimum quantities, inserts also available in other
materials upon request.
For certain minimum quantities, metric sizes available upon
request.
For certain minimum quantities, threaded metal studs available
in brass, zinc-plated steel or stainless steel upon request.
For certain minimum quantities, custom colors and other modifications
available upon request.
|