JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 9 - Control Knobs
  In This Section:
  Control Knobs
  Indexing Mechanisms
  Self Adhesive Rulers
  Slide Units, Mounting Plates and
Connecting Sets
  Linear Guide Rail System Components

Control Knobs, Indexing Knobs, Indexing Levers, Connecting Sets and Fastening Mounts

If your application requires fine, precise position adjustments, a control knob is what you need. Control knobs provide controlled levels of clamping, or precise circular motion that may utilize a pointer or scale. Our control knobs include features like lobes, knurls, revolving handles, and soft grips, and are offered in aluminum, steel, stainless steel, and a variety of plastic materials.

Other components offered in this section are slide units and rotary plates and accessories that allow for controlled side to side and/or rotary movement, as well as components for linear guide rail systems.

Special modifications available:
   - graduations and markings
   - bores
   - threads
   - square bores
   - crossholes
   - set screws
   - stud configurations
Control knobs, connecting sets and fastening mounts are also referred to as:
instrument control knobs, indexing knobs, control grips, pointer knobs, control grip handles, graduated dials, knurled control knobs, control knobs with handles, lobed control knobs, rotary plates and slide units
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about control knobs on the J.W. Winco blog
NEW! Watch a video on choosing the correct knob mounting option

 
 

Control Knobs

  LMA - Nylon Plastic Six-Lobed Control Knobs with Steel Hub LMA
Nylon Plastic Six-Lobed Control Knobs with Steel Hub
LMAQ - Quick Release Nylon Plastic LMAQ
Quick Release Nylon Plastic 
Six-Lobed Control Knobs with Steel Hub
VUA - Phenolic Plastic Five-Lobed Control Knobs with Steel Hub VUA
Phenolic Plastic Five-Lobed Control Knobs with Steel Hub
VU - Phenolic Plastic Five-Lobed Control Knobs with Steel Hub VU
Phenolic Plastic Five-Lobed Control Knobs with Steel Hub
VUM - Phenolic Plastic Five-Lobed Control Knobs with Revolving Handle VUM
Phenolic Plastic Five-Lobed Control Knobs with Revolving Handle
  ALCK - Aluminum Control Knobs with or without Handle ALCK
Aluminum Control Knobs with or without Handle
SSCK - Stainless Steel Control Knobs with or without Handle SSCK
Stainless Steel Control Knobs with or without Handle
EN 735 - Plastic Knurled Control Handwheels with Revolving Handle EN 735
Plastic Knurled Control Handwheels with Revolving Handle
GN 436 - Stainless Steel Knurled Control Knobs GN 436
Stainless Steel Knurled Control Knobs
GN 436.1 - Stainless Steel Knurled Control Knobs with Extended Hub for Graduation Scale GN 436.1
Stainless Steel Knurled Control Knobs with Extended Hub for Graduation Scale
  EN 527 - Phenolic Plastic Six-Lobed Control Knobs EN 527
Phenolic Plastic Six-Lobed Control Knobs
EN 527.2 - Phenolic Plastic Six-Lobed Control Knobs with Revolving Handle EN 527.2
Phenolic Plastic Six-Lobed Control Knobs with Revolving Handle
MRI - Phenolic Plastic Pointer Knobs MRI
Phenolic Plastic Pointer Knobs
GN 726 - Aluminum Knurled Control Knobs, Plain Bore or Collet Type GN 726
Aluminum Knurled Control Knobs, Plain Bore or Collet Type
GN 726.1 - Aluminum Knurled Control Knobs, Plain Bore or Collet Type GN 726.1
Aluminum Knurled Control Knobs, Straight Shoulder Type
  GN 726.2 - Aluminum Knurled Control Knobs, Plain Bore or Collet Type GN 726.2
Aluminum Knurled Control Knobs, Plain Bore or Collet Type
GN 736 - Aluminum Knurled Control Knobs With or Without Revolving Handle GN 736
Aluminum Knurled Control Knobs With or Without Revolving Handle
GN 736.1 - Aluminum Knurled Control Knobs With or Without Revolving Handle GN 736.1
Aluminum Knurled Control Knobs With or Without Revolving Handle
EN 526 - Technopolymer Plastic Knurled Control Knobs with Insert EN 526
Technopolymer Plastic Knurled Control Knobs with Insert
EN 526.1 - Aluminum Control Knob Flanges EN 526.1
Aluminum Control Knob Flanges
  GN 723.4 - Aluminum Knurled Control Knobs with Socket Set Screw GN 723.4
Aluminum Knurled Control Knobs with Socket Set Screw
GN 723.3 - Aluminum Control Knob Flanges with Location Point GN 723.3
Aluminum Control Knob Flanges with Location Point
VBI - Plastic Six-Lobed Skirted Control Knobs VBI
Plastic Six-Lobed Skirted Control Knobs
GN 729 - Aluminum Control Knobs GN 729
Aluminum Control Knobs
EN 624 - Ergostyle® Soft Grip Knobs EN 624
Ergostyle® Soft Grip Knobs
  GN 164 - Steel Scale Rings GN 164
Steel Scale Rings
           
 

Indexing Mechanisms

  GN 700 - Steel Stepless Indexing Knobs GN 700
Steel Stepless Indexing Knobs
GN 200 - Steel Indexing Mechanisms GN 200
Steel Indexing Mechanisms
GN 200-NI - Stainless Steel Indexing Mechanisms GN 200-NI
Stainless Steel Indexing Mechanisms
GN 215 - Steel Indexing Levers GN 215
Steel Indexing Levers
GN 727 - Steel Control Knobs with Adjustable Spindle GN 727
Steel Control Knobs with Adjustable Spindle
 

Self Adhesive Rulers

  GN 711 - Self Adhesive Rulers GN 711
Metric Size Self Adhesive Rulers
GN 711.2 - Metric Size Aluminum Rulers with 3.3 mm Mounting Holes GN 711.2
NEW
Metric Size Aluminum Rulers with 3.3 mm Mounting Holes
GN 711.3 - Indicator Arrow for Use with Rulers GN 711.3
NEW
Indicator Arrow for Use with Rulers
 

Slide Units, Mounting Plates and Connecting Sets

  GN 900 - Aluminum Adjustable Slide Units GN 900
Aluminum Adjustable Slide Units
GN 900.1 - Aluminum Fastening Units GN 900.1
Aluminum Fastening Units
GN 900.2 - Aluminum Connecting Sets X-Y GN 900.2
Aluminum Connecting Sets
X-Y
 
GN 900.3 - Aluminum Connecting Sets X-Z GN 900.3
Aluminum Connecting
Sets
X-Z
GN 900.4 - Aluminum Mounting Plates GN 900.4
Aluminum Mounting Plates
  GN 900.5 - Aluminum Rotary Plates GN 900.5
Aluminum Rotary Plates
GN 900.6 - Steel Rotary Tables GN 900.6
Steel Rotary Tables
           
 

Linear Slides, Telescopic Linear Slides, Cam Roller Linear Guide Rail System Components

  GN 2402 - Steel Linear Slides with No Extension GN 2402
NEW
Steel Linear Slides with No Extension
GN 2404 - Steel Telescopic Linear Slides with Partial Extension GN 2404
NEW
Steel Telescopic Linear Slides with Partial Extension
GN 2406 - Steel Telescopic Linear Slides, S-Shaped, with One Side Extension GN 2406
NEW
Steel Telescopic Linear Slides, S-Shaped, with One Side Extension
X-Y
 
GN 900.3 - Steel Telescopic Linear Slides with H-Shaped Rail GN 2408
NEW
Steel Telescopic Linear Slides with H-Shaped Rail
GN 2410 - Steel Telescopic Linear Slides, Dual Configuration, with Full Extension GN 2410
NEW
Steel Telescopic Linear Slides, Dual Configuration, with Full Extension
  GN 2422 - Cam Roller Linear Guide Rails GN 2422
NEW
Cam Roller Linear Guide Rails
GN 2424 - Cam Roller Carriages GN 2424
NEW
Cam Roller Carriages
GN 2426 - Cam Rollers GN 2426
NEW
Cam Rollers
GN 2428 - Wipers for Linear Guide Rails GN 2428
NEW
Wipers for Linear Guide Rails
   

J.W. Winco, Inc. © 2015 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351