| The location pin is a wedge-type as standard, which guarantees backlash-free positioning and also acheiving easy engagement and disengagement.
Special serrations and dowel pins which restrict the indexing
angle can be produced to customers requirement. Please ask
for a quotation.
If backlash-free positioning is not required, a dowel pin (made from a grub screw) can be used. The serrations can be made square or with dowels and suitable holes. Such holes have to be made large enough to ensure that the dowel is not restricted on engagement (lever swivel radius).
Smallest available angle for special serrations:
Size 54 11°
Size 60 9°
Smaller angles can be acheived with suitable serrations and dowels.
Milling cutter for standard serrations can be supplied.
|