Body: Black phenolic plastic
Hub insert: Steel, black oxide finish, molded-in
 |
Call our sales staff for pricing
and delivery on your modification requirements. |
 |
 |
|
 |
Knurled handwheels GN 226 are mainly
used instead of
star and hand knobs for light adjusting or clamping
applications.
Cover disks GN226.1 widen the range of applications for
these knurled handwheels. See GN
226.1.
Maximum heat resistance: 150°C (300°F).
Special bores, keyways, set screw holes, etc. available
upon request.
 |
See our technical section for heat
resistance of plastic, bore sizes, other
modifications and tolerances. |
|