Metric Size, Aluminum
Cover Disks
With or Without Symbol
GN 226.1
wo
GN 226.1

GN 226.1
GN 226.1
Specification
Information
Disk: Aluminum, natural anodized finish, self adhesive
Symbol: Black

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Cover disks GN226.1 not only improve the appearance
of the knurled handwheels series GN 226, but also widen the range of applications.
Apart from the standard symbol, diagrams and/or other
symbols can be printed.
Cover disks and knurled handwheels are supplied
separately.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Handwheel
b
l
s
With Symbol
Without Symbol
39
(1.54)
50
(1.97)
4
(.16)
10
(.39)
.4
(.02)
52
(2.05)
63
(2.48)
5
(.20)
12
(.47)
.4
(.02)
67
(2.64)
80
(3.15)
6
(.24)
15
(.59)
.4
(.02)