Technical Section
 British Standard Pipe Threads
BSP threads are used commonly in many countries outside the U.S. There are two types of BSP threads: BSPT (British Standard Pipe Taper) and BSPP (British Standard Pipe Parallel). These two styles are not interchangeable.
BSPP threads are straight (parallel) threads. They are used where pressure tight joints are obtained with a sealing ring.
BSPT threads are tapered, and pressure tight joints are achieved by the threads.
See the tables below for BSPP and BSPT pipe sizes and the corresponding threads per inch.
 
British Standard Pipe Parallel Threads
Parallel Pipe Size Thread
Size
Threads
Per Inch
G 1/8" 3/8" 28
G 1/4" 1/2" 19
G 3/8" 5/8" 19
G 1/2" 3/4" 14
G 3/4" 1" 14
G 1" 1 3/8" 11
G 1 1/4" 1 5/8" 11
G 1 1/2" 1 7/8" 11
G 2" 2 3/8" 11
G 2 1/2" 2 7/8" 11
G 3" 3 1/2" 11
 
British Standard Pipe Tapered Threads
Tapered Pipe Size Thread
Size
Threads
Per Inch
R 1/8" 3/8" 28
R 1/4" 1/2" 19
R 3/8" 5/8" 19
R 1/2" 3/4" 14
R 3/4" 1" 14
R 1" 1 3/8" 11
R 1 1/4" 1 5/8" 11
R 1 1/2" 1 7/8" 11
R 2" 2 3/8" 11
R 2 1/2" 2 7/8" 11
R 3" 3 1/2" 11
 
To Metric Thread Pitch Table

J.W. Winco, Inc. © 2010 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 1-800-877-8351