JW Winco Offers Zinc Die-Cast Flat Adjustable Tension Levers

Zinc-Die-Cast-Flat-Adjustable-Tension-Levers

GN 126 and GN 126.1 Zinc Die-Cast Flat Adjustable Tension Levers are designed for whenever swiveling in a confined space is required or the lever is to be clamped in a particular position,

JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, now offers GN 126 and GN 126.1 Zinc Die-Cast Flat Adjustable Tension Levers in Steel and Stainless Steel, with Tapped or Plain Bore Insert or Threaded Stud.

      The RoHS compliant flat adjustable levers are characterized by their low height and an elegant design. Designed for whenever swiveling in a confined space is required or the lever is to be clamped in a particular position, the insert or threaded stud is moveably attached to the handle with serrations. Pulling the lever disengages the serrations, allowing it to be swiveled to the desired clamping position. On “releasing” the handle, the serrations re-engage automatically via a spring.

      The handle is zinc die-cast, powder coated in either a black or silver textured finish, while the hub cover is either black or light gray. The countersunk screw is either steel or stainless steel, and either chemically blackened or a plain finish depending on the material type. The steel insert or threaded stud has a blackened finish, while the stainless version is European Standard No. 1.4305 (AISI 303).
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
Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.