Stainless Steel Cabinet "U" Handles, Angled, with Tapped Holes Available from JW Winco

GN-565.7-Stainless-Steel-Cabinet-U-Handles-Angled-with-Tapped-Holes

New GN 565.7 Stainless Steel Cabinet "U" Handles with a 35° angle for easy access in tight spaces.

JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, offers GN 565.7 Stainless Steel Cabinet "U" Handles, Angled, with Tapped Holes.

The angled cabinet U-Handles, which are RoHS compliant, have a 35° angled contact surface that allows improved access even in tight spaces such as corners. Produced from profiled aluminum extrusions, the U Handles special features are their rigidity and smooth surface.

The desired profile is the result of superior design and being ergonomically shaped. The stainless steel handle (European Standard No. 1.4301, AISI 304) is matte shot-blasted with tapped holes for mounting from the back (threaded blind bore).
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
Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.