News | J.W. Winco Standard Parts

News

Slam-Latches-Zinc-Die-Cast-with-and-without-Lock-GN-936

07/02/2019 | Press

Slam Latches Zinc Die-Cast, With and Without Lock, Available from JW Winco

 

Elegantly designed and extremely functional: the new slam latches GN 936 from JW Winco, secure against manipulation and available with or without...

read more

 

06/24/2019 | Newsletter

JW Winco Product Spotlight 06/2019

 

Roller and Ball Track Assemblies EN 646

Clamping Levers with Eccentrical Cam GN 927

Customized Solutions

read more

 

Heavy-Duty-Ball-Lock-Pins-Stainless-Steel-with-Stainless-Steel-Shank-AISI-630-GN-113-10

06/18/2019 | Product

JW Winco Offers Heavy Duty Ball Lock Pins Stainless Steel, with Stainless Steel Shank

 

GN 113.10 stainless steel rapid release pins have an extreme load capacity and are used for quick fixing

read more

 

Steel-and-Stainless-Steel-Vertical-Acting-Toggle-Clamps-Safety-Hook-and-Vertical-Mounting-Base

06/04/2019 | Product Press

Steel and Stainless Steel Vertical Acting Toggle Clamps, Safety Hook and Vertical Mounting Base Available from JW Winco

 

During closing, a safety hook ensures a form-locking bolting connection. It prevents inadvertent unlocking of the clamping position caused by...

read more

 

05/22/2019 | Newsletter

JW Winco Product Spotlight 05/2019

 

Monitor Mounts GN 197

Tube Connection Components Range

Product Overview Catalog

read more

 

Gripping-Trays-GN-7332-GN-7330

05/21/2019 | Product

JW Winco Now Offers Gripping Trays – for a Streamlined Grip

 

Elegantly covered or visibly bolted, available in a variety of surfaces and colors: The gripping trays GN 7330 and GN 7332 are new additions to the...

read more

 

wing-nut-plastic-GB-FP

05/07/2019 | Product

JW Winco Offers Expanded Line of Nylon Plastic Wing Nuts, with Tapped Through Insert

 

Wing Nuts can be easily tightened and loosened by hand without tools.

read more

 

04/24/2019 | Newsletter

JW Winco Product Spotlight 04/2019

 

Cabinet "U" Handles with Power Switching Function GN 422

Sheet Metal Hinges GN 1364

read more

 

Folding-Handles-in-Stainless-Steel-GN-425.9

04/23/2019 | Product

JW Winco Offers Stainless Steel Folding Handles

 

Two versions of the folding handles are available for side lifting, as they have a 90° limit stop

read more

 

GN-360-Steel-Stainless-Steel-Leveling-Sets

04/09/2019 | Product

Steel & Stainless Steel Leveling Sets Available from JW Winco

 

New Leveling Sets from JW Winco

read more

 

Press Releases & Upcoming Trade Shows

Keep up to date with what's going on at JW Winco with our latest Press Releases!

To see our products in action visit us at one of our Trade Shows!

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.