Press Releases

03/20/24 | Press

Cleaning-Optimized Leveling Feet

 

When strict hygiene standards are in place, it's essential to use the appropriate optimized parts. However, even in less sensitive areas, optimized…

read more

 

02/19/24 | Press

Securely Fastened Loads

 

A crane, rope, or chain may be required when something needs lifting – plus anchoring points on the load. JW Winco offers a wide range of solutions to…

read more

 

12/13/23 | Press

Universal and Clever: Retaining Magnets

 

JW Winco is expanding its magnet line to support more applications with new materials, shapes, systems, and even raw magnets.

read more

 

11/14/23 | Press

Signal Feedback Included

 

Intelligent standard parts from JW Winco ensure greater safety, higher efficiency, and increased stability.

read more

 

10/25/23 | Press

Clean in Place (CIP) Latches

 

Spend less time and money on cleaning and cleaning media with two new standard parts from JW Winco. These new latches GN 1150 are designed to repel…

read more

 

08/24/23 | Press

Detect Foreign Material with Ease

 

Time and again, impurities make their way into the production processes. JW Winco uses special elements that can be detected with the naked eye,…

read more

 

07/20/23 | Press

High Torques Thanks to Compact Bevel Gear Boxes and Worm Gear Reducers

 

JW Winco has expanded its product range with two compact and robust angular gear boxes that translate rotational movements by 90 degrees and transmit…

read more

 

06/21/23 | Press

Connect Tubes Securely and without Visual Clutter

 

Stable, strong, configurable, and precise: Tube-based constructions are an indispensable part of building machinery and plants. High-performance clamp…

read more

 

05/18/23 | Press

Just the Right Tension and Effect

 

JW Winco is expanding its existing range of clamping elements by adding new side clamps suitable for universal and specific purposes, primarily in jig…

read more

 

04/18/23 | Press

Secure Lifting at the Push of a Button

 

JW Winco has added self-securing threaded lifting pins to its product range for lifting, securing, and transporting equipment. Anywhere workpieces,…

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our trade shows!