Part Options / Table
Show / Hide columns
Inch
d1 | d2 | t1 |
|
|
|
0.75 | 10 x 32 | 10 x 24 | - | - | - | - | - | - | - | 0.38 |
1.00 | 10 x 32 | 10 x 24 | - | - | - | - | - | - | - | 0.38 |
1.00 | 1/4 x 20 | 1/4 x 28 | 5/16 x 18 | 5/16 x 24 | 3/8 x 16 | - | - | - | - | 0.50 |
1.38 | 1/4 x 20 | 1/4 x 28 | 5/16 x 18 | 3/8 x 16 | 3/8 x 24 | 5/16 x 24 | 7/16 x 20 | 1/2 x 13 | 1/2 x 20 | 0.63 |
1.88 | 3/8 x 16 | 3/8 x 24 | 5/8 x 11 | 1/2 x 13 | 1/2 x 20 | 5/8 x 18 | - | - | - | 0.75 |
Filter combination produces no result.
Build & Price
3D Product Configurator
Selected Part
Total US Dollars (net)
$7.93
In Stock: 70
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 99 | $7.93 |
100 | 249 | $7.27 |
250 | 499 | $6.61 |
≥ 500 | | $5.95 |
Prop 65: Not compliant
RoHS: Not compliant
This article does not conform to RoHS.
For RoHS conforming alternative products, please contact our Sales Department!
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads