EN 319.1 Ball Knobs Phenolic Plastic, Press-On Type

Photo

EN 319.1 Phenolic Plastic Ball Knobs, Press-On Type
ELESA original design
code: S.N

Product description

Information

Ball knobs EN 319.1 do not require a thread on the shaft.

During mounting, easy blows with a soft hammer are sufficient to drive the knob into place; the shaft end should be slightly rounded or chamfered (30°).

The bore is conical which guarantees a firm press-on operation.

The Polyamide bushing provides a good holding force even with a shaft tolerance of h11. The knobs are resistant to vibrations and may be re-assembled any time.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Technopolymer (Polyamide) bushing
Pressed-in


RoHS

Technical drawing

3D
Hide technical drawing
EN 319.1 Phenolic Plastic Ball Knobs, Press-On Type sketch

Part Options / Table

Type

BWith Polyamide bushing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore diameter
td3h ≈
0.79B 60.510.280.75
0.98B 60.550.390.94
0.98B 80.550.390.94
1.18B 80.550.591.10
1.18B 100.710.591.10
1.38B 80.550.591.30
1.38B 100.710.591.30
1.57B 100.710.591.50
1.57B 120.830.591.50
1.77B 120.830.831.67
1.77B 140.940.831.67
1.97B 120.830.831.87
1.97B 140.940.831.87
1.97B 161.100.831.87

Build & Price

3D Product Configurator
Ball diameter d1
Bore diameter d2
Type

Selected Part

Total US Dollars (net)
$3.17
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.17
10249$3.05
250499$2.88
≥ 500$2.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.