EN 517.1 Positioning and Control Symbols for Tapered Knobs EN 518, Mushroom Shaped Knobs EN 718.1 and Ball Handles EN 675.1

Photo

EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F1 - Lifting
ELESA original design
code: MA.
Positioning system: F1 - Lifting
EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F1 - Lifting EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F2 - Lifting backwards EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F3 - Pulling back EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F4 - Move sideways EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F5 - Fork reinforced EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F6 - Swivelling away EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F7 - Pushing together

Product description

Information

Standardized positioning and control symbols EN 517.1 are available for tapered knobs EN 518 , mushroom shaped knobs EN 718.1 and ball handles EN 675.1. They can also be manufactured according to customer’s drawing.

Control symbols Ø 20 und Ø 25 for forklift trucks (ISO 3287) are available.

Specification

Positioning and control symbols printed
on self-adhesive foil
Color silver-gray / black


RoHS

Technical drawing

Hide technical drawing
EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles sketch

Part Options / Table

Metric

Dimensions in: Inch (change to Metric)
d
0.79
0.98

Build & Price

Handle diameter d
Positioning system















Selected Part

Total US Dollars (net)
$1.03
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$1.03
10249$0.99
250499$0.94
≥ 500$0.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 517.1-20-F1EN 517.1-20-F2EN 517.1-20-F3EN 517.1-20-F4EN 517.1-20-F5EN 517.1-20-F6EN 517.1-20-F7EN 517.1-20-F8EN 517.1-20-F9EN 517.1-20-F10EN 517.1-20-F11EN 517.1-20-F12EN 517.1-20-F13EN 517.1-20-F14EN 517.1-20-F15EN 517.1-25-F1EN 517.1-25-F2EN 517.1-25-F3EN 517.1-25-F4EN 517.1-25-F5EN 517.1-25-F6EN 517.1-25-F7EN 517.1-25-F8EN 517.1-25-F9EN 517.1-25-F10EN 517.1-25-F11EN 517.1-25-F12EN 517.1-25-F13EN 517.1-25-F14EN 517.1-25-F15

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.