EN 595 Revolving knobs Plastic, with steel spindle

Photo

EN 595 Plastic Revolving knobs, with steel spindle Form: B - with finger molding
Form: B - with finger molding
EN 595 Plastic Revolving knobs, with steel spindle Form: B - with finger molding EN 595 Plastic Revolving knobs, with steel spindle Form: A - without finger molding

Product description

Information

EN 595 Elesa® original design Revolving knobs are used, for example, in connection with small handwheels or cranked handles with low adjustment torque. Finger moldings in Type B provide additional safety against slipping and make operation easier.

Specification

Plastic
Technopolymer (Polyamide PA)
  • temperature resistant up to 176°F (80° C)
  • black matte finish

Spindle
Steel , zinc plated

RoHS compliant

Technical drawing

Technical drawing ausblenden
EN 595 Plastic Revolving knobs, with steel spindle sketch

Article options / Table

Form

Awithout finger molding
Bwith finger molding
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2l1bd3l2
.53M 4.79.43.43.31
.53M 5.79.43.43.39
.63M 5.91.51.49.39

Build & Price

Handle diameter d1
Thread d2
Length l1
Form


Selected Part

Total (net)
$5.92
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$5.92
100249$5.43
250499$4.94
≥ 500$4.44
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team